Package | Name | Package Type | Lead Count Sort descending | Category | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_11885 | PRBG1384KD-A | FBGA | 1384 | Yes | ||||||
pkg_7710 | PRBG1521FA-A | HBGA | 1521 | IC | Yes | 40.00mm | 40.00mm | 3.97mm | ||
pkg_7711 | PRBG1521FD-A | HBGA | 1521 | IC | Yes | 40.00mm | 40.00mm | 4.00mm | ||
pkg_2522 | PRBG1521FC-A | HBGA | 1521 | IC | Yes | 40.00mm | 40.00mm | 3.85mm | ||
pkg_7712 | PRBG1521FB-A | HBGA | 1521 | IC | Yes | 40.00mm | 40.00mm | 4.01mm | ||
pkg_7713 | PRBG1675FA-A | HBGA | 1675 | IC | Yes | 42.50mm | 42.50mm | 3.30mm | ||
pkg_528 | PRBG1681FA-A | HBGA | 1681 | IC | Yes | 42.50mm | 42.50mm | 3.80mm | ||
pkg_7714 | PRBG1752FA-A | HBGA | 1752 | IC | Yes | 45.00mm | 45.00mm | 3.80mm | ||
pkg_529 | PRBG1848FA-A | HBGA | 1848 | IC | Yes | 45.00mm | 45.00mm | 3.80mm | ||
pkg_2528 | PRBG1849FB-A | HBGA | 1849 | IC | Yes | 45.00mm | 45.00mm | 3.85mm | ||
pkg_7715 | PRBG1849FA-A | HBGA | 1849 | IC | Yes | 45.00mm | 45.00mm | 4.11mm | ||
pkg_7716 | PRBG1849FC-A | HBGA | 1849 | IC | Yes | 45.00mm | 45.00mm | 4.15mm | ||
pkg_969 | PRBG2116FA-A | HBGA | 2116 | IC | Yes | 47.50mm | 47.50mm | 2.90mm | ||
pkg_2531 | PRBG2209FA-A | HBGA | 2209 | IC | Yes | 50.00mm | 50.00mm | 3.85mm |