Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
L3N | L52.6X6W | QFN | 52 | PLASTIC | Yes | 5.99mm | 5.99mm | 0.85mm | 0.40mm | |
L3P | L30.4X5A | NA | 30 | G | PLASTIC | Yes | 4.00mm | 5.00mm | 1.00mm | 0.45mm |
L3Q | L30.4X5 | QFN | 30 | PLASTIC | Yes | 5.00mm | 4.00mm | 0.76mm | 0.50mm | |
L3R | L25.4X5 | PQFN | 25 | PLASTIC | Yes | 4.00mm | 5.00mm | 0.76mm | 0.50mm | |
L3S | L30.4X5 | QFN | 30 | PLASTIC | Yes | 5.00mm | 4.00mm | 0.76mm | 0.50mm | |
L3T | L34.4X6 | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.76mm | 0.50mm | |
L3U | L34.4X6 | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.95mm | 0.45mm | |
L3V | L30.4X5A | PQFN | 30 | PLASTIC | Yes | 5.00mm | 4.00mm | 0.76mm | 0.50mm | |
L3W | L34.4X6A | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.76mm | 0.50mm | |
L3X | L24.4X5G | VFQFPN | 24 | G | PLASTIC | Yes | 5.00mm | 4.00mm | 0.75mm | 0.50mm |
L3Y | L24.4X5G | PQFN | 24 | PLASTIC | Yes | 4.00mm | 5.00mm | 0.76mm | 0.50mm | |
L3Z | L34.4X6 | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.76mm | 0.50mm | |
L4A | L34.4X6 | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.95mm | 0.45mm | |
L4B | L34.4X6E | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.95mm | 0.45mm | |
L4C | L8.3X3I | TDFN | 8 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm | |
L4D | L8.3X3I | TDFN | 8 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm | |
L4E | L34.4X6E | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.76mm | 0.50mm | |
L4F | L34.4X6E | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.95mm | 0.45mm | |
L4G | L6.2X2A | DFN | 6 | PLASTIC | Yes | 2.00mm | 2.00mm | 0.75mm | 0.65mm | |
L4H | L30.4X5A | PQFN | 30 | PLASTIC | Yes | 5.00mm | 4.00mm | 0.76mm | 0.50mm | |
L4I | L34.4X6A | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.76mm | 0.50mm | |
L4J | L6.2X2A | DFN | 6 | PLASTIC | Yes | 2.00mm | 2.00mm | 0.75mm | 0.65mm | |
L4K | L6.1.6X1.6D | uTDFN | 6 | PLASTIC | Yes | 1.60mm | 1.60mm | 0.55mm | 0.50mm | |
L4L | L10.3X3B | TDFN | 10 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm | |
L4M | L12.4X3 | DFN | 12 | PLASTIC | Yes | 3.99mm | 3.00mm | 0.90mm | 0.50mm | |
L4N | L34.4X6 | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.76mm | 0.50mm | |
L4O | L25.4X4 | QFN | 25 | PLASTIC | Yes | 4.00mm | 4.00mm | 0.85mm | 0.45mm | |
L4P | L34.4X6E | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.76mm | 0.50mm | |
L4Q | L34.4X6 | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.76mm | 0.50mm | |
L4R | L34.4X6E | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.76mm | 0.50mm | |
L4T | L25.4X5A | PQFN | 25 | PLASTIC | Yes | 4.00mm | 5.00mm | 0.76mm | 0.50mm | |
L4U | L34.4X6E | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.76mm | 0.50mm | |
L4V | L34.4X6E | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.76mm | 0.50mm | |
L4W | L34.4X6 | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.76mm | 0.50mm | |
L4X | L34.4X6 | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.76mm | 0.50mm | |
L4Y | L25.4X5A | PQFN | 25 | PLASTIC | Yes | 4.00mm | 5.00mm | 0.76mm | 0.50mm | |
L4Z | L30.4X5A | PQFN | 30 | PLASTIC | Yes | 5.00mm | 4.00mm | 0.76mm | 0.50mm | |
L5A | L14.3X3 | QFN | 14 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm | |
L5B | L34.4X6 | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.76mm | 0.50mm | |
L5C | L34.4X6E | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.76mm | 0.50mm | |
L5D | L34.4X6E | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.95mm | 0.45mm | |
L5E | L28.5X5B | TQFN | 28 | PLASTIC | Yes | 5.00mm | 5.00mm | 0.75mm | 0.50mm | |
L5F | L34.4X6 | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.76mm | 0.50mm | |
L5O | L26.4X4 | QFN | 26 | PLASTIC | Yes | 4.00mm | 4.00mm | 0.85mm | 0.55mm | |
L5P | L26.4X4 | QFN | 26 | PLASTIC | Yes | 4.00mm | 4.00mm | 0.85mm | 0.55mm | |
L5R | L32.4X4D | TQFN | 32 | PLASTIC | Yes | 3.99mm | 3.99mm | 0.70mm | 0.40mm | |
L5S | L14.3X3 | QFN | 14 | PLASTIC | Yes | 3.00mm | 3.00mm | 0.75mm | 0.50mm | |
LAA | L16.5X5 | QFN | 16 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.00mm | 1.00mm | 0.80mm |
LAB | L24.4X4J | TQFN | 24 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.99mm | 0.75mm | 0.50mm |
LAC | L20.6X6 | QFN | 20 | PLASTIC | PLASTIC | Yes | 5.99mm | 5.99mm | 1.00mm | 0.80mm |