Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free | Length | Width Sort descending | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_7781 | PRBG0729FE-A | HBGA | 729 | IC | Yes | 29.00mm | 29.00mm | 3.85mm | ||
ALG784 | FCBGA | 784 | G | PLASTIC | Yes | 29.00mm | 29.00mm | 2.80mm | 1.00mm | |
pkg_7782 | PRBG0729FD-A | BGA | 729 | IC | Yes | 29.00mm | 29.00mm | 2.61mm | ||
HMH784 | FCBGA | 784 | RoHS | PLASTIC | No | 29.00mm | 29.00mm | 2.75mm | 1.00mm | |
pkg_7783 | PRBG0784FA-A | BGA | 784 | IC | Yes | 29.00mm | 29.00mm | 2.43mm | ||
BLG784 | FCBGA | 784 | G | PLASTIC | Yes | 29.00mm | 29.00mm | 3.50mm | 1.00mm | |
RM784 | FCBGA | 784 | RoHS | PLASTIC | No | 29.00mm | 29.00mm | 2.75mm | 1.00mm | |
HM784 | FCBGA | 784 | 240 | PLASTIC | No | 29.00mm | 29.00mm | 2.58mm | 1.00mm | |
pkg_6844 | PRBG0554FA-A | HBGA | 554 | IC | Yes | 29.00mm | 29.00mm | 2.80mm | ||
pkg_7825 | PLBG0272DA-A | HLBGA | 272 | IC | Yes | 29.00mm | 29.00mm | 1.70mm | ||
pkg_6845 | PRBG0729FA-B | HBGA | 729 | IC | Yes | 29.00mm | 29.00mm | 2.50mm | ||
RAN | R84.A | NA | 84 | HERMETIC | Yes | 29.21mm | 29.21mm | |||
NNS | N84.1.15 | PLCC | 84 | PLASTIC | PLASTIC | Yes | 29.21mm | 29.21mm | 0.00mm | 1.27mm |
PL84 | PLCC | 84 | 240 | PLASTIC | No | 29.21mm | 29.21mm | 3.63mm | 1.27mm | |
PLG84 | PLCC | 84 | G | PLASTIC | Yes | 29.21mm | 29.21mm | 3.63mm | 1.27mm | |
NNA | N84.1.15 | PLCC | 84 | PLASTIC | PLASTIC | Yes | 29.21mm | 29.21mm | 0.00mm | 1.27mm |
FP84 | FPACK | 84 | NP | HERMET | No | 29.20mm | 29.21mm | 2.54mm | 1.27mm | |
NNF | N84.1.15 | PLCC | 84 | PLASTIC | PLASTIC | Yes | 29.21mm | 29.21mm | 0.00mm | 1.27mm |
NNK | N84.1.15 | PLCC | 84 | PLASTIC | PLASTIC | Yes | 29.21mm | 29.21mm | 0.00mm | 1.27mm |
pkg_8062 | PRQJ0084DC-A | QFJ | 84 | IC | Yes | 29.28mm | 29.28mm | 4.60mm | ||
pkg_733 | PRQJ0084DB-A | QFJ | 84 | IC | Yes | 29.28mm | 29.28mm | 4.60mm | ||
pkg_146 | PRQJ0084DB-A | QFJ | 84 | IC | Yes | 29.28mm | 29.28mm | 4.60mm | ||
GU68 | PGA | 68 | NP | HERMET | No | 29.46mm | 29.46mm | 3.68mm | 2.54mm | |
GU108 | PGA | 108 | NP | HERMET | No | 30.48mm | 30.48mm | 3.68mm | 2.54mm | |
pkg_1018 | PLBG0304DA-A | LBGA | 304 | IC | Yes | 31.00mm | 31.00mm | 1.70mm | ||
pkg_8399 | PRBG0744FA-A | BGA | 744 | IC | Yes | 31.00mm | 31.00mm | 2.43mm | ||
pkg_2674 | PRBG0840FA-A | HBGA | 840 | IC | Yes | 31.00mm | 31.00mm | 3.40mm | ||
pkg_7625 | TLBG0304DA-A | T-HLBGA | 304 | IC | Yes | 31.00mm | 31.00mm | 1.70mm | ||
BLG896 | FCBGA | 896 | G | PLASTIC | Yes | 31.00mm | 31.00mm | 2.67mm | 1.00mm | |
AR900 | FCBGA | 900 | RoHS | PLASTIC | No | 31.00mm | 31.00mm | 2.82mm | 1.00mm | |
pkg_951 | PRBG0329DA-A | BGA | 329 | IC | Yes | 31.00mm | 31.00mm | 2.60mm | ||
pkg_6840 | PRBG0561FB-A | BGA | 561 | IC | Yes | 31.00mm | 31.00mm | 2.60mm | ||
pkg_6841 | PRBG0561FC-A | BGA | 561 | IC | Yes | 31.00mm | 31.00mm | 2.60mm | ||
BH640 | PBGA | 640 | 240 | PLASTIC | No | 31.00mm | 31.00mm | 2.23mm | 1.00mm | |
AL900 | FCBGA | 900 | 240 | PLASTIC | No | 31.00mm | 31.00mm | 2.82mm | 1.00mm | |
pkg_6842 | PRBG0753FA-A | BGA | 753 | IC | Yes | 31.00mm | 31.00mm | 2.60mm | ||
BX500 | SBGA | 500 | 240 | PLASTIC | No | 31.00mm | 31.00mm | 1.10mm | 1.00mm | |
BHG640 | PBGA | 640 | G | PLASTIC | Yes | 31.00mm | 31.00mm | 2.23mm | 1.00mm | |
pkg_7775 | PRBG0632FA-A | BGA | 632 | IC | Yes | 31.00mm | 31.00mm | 2.43mm | ||
pkg_960 | PRBG0561FA-A | BGA | 561 | IC | Yes | 31.00mm | 31.00mm | 2.60mm | ||
pkg_947 | PRBG0304DA-A | BGA | 304 | IC | Yes | 31.00mm | 31.00mm | 2.60mm | ||
ALG900 | FCBGA | 900 | G | PLASTIC | Yes | 31.00mm | 31.00mm | 2.82mm | 1.00mm | |
ALH900 | FCBGA | 900 | 240 | PLASTIC | No | 31.00mm | 31.00mm | 2.82mm | 1.00mm | |
pkg_9215 | PRBG0672FB-A | HBGA | 672 | IC | Yes | 31.00mm | 31.00mm | 3.40mm | ||
pkg_954 | PRBG0385DC-A | BGA | 385 | IC | Yes | 31.00mm | 31.00mm | 2.60mm | ||
BXG500 | SBGA | 500 | G | PLASTIC | Yes | 31.00mm | 31.00mm | 1.10mm | 1.00mm | |
pkg_20093 | PRBG0744FB-A | BGA | 744 | IC | Yes | 31.00mm | 31.00mm | 2.33mm | 1.00mm | |
pkg_488 | PRQP0240KA-A | FQFP | 240 | IC | Yes | 32.00mm | 32.00mm | 4.10mm | ||
pkg_7663 | PRQP0240KD-B | HFQFP | 240 | IC | Yes | 32.00mm | 32.00mm | 3.80mm | ||
pkg_489 | PRQP0240KB-A | HFQFP | 240 | IC | Yes | 32.00mm | 32.00mm | 4.10mm |