Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free | Length | Width Sort descending | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
PBO | P6.064C | TSOT | 6 | PLASTIC | Yes | 2.90mm | 1.60mm | 0.87mm | 0.95mm | |
WCW | W4X5.20A | WLCSP-BP | 20 | PLASTIC | PLASTIC | Yes | 2.34mm | 1.60mm | 0.00mm | 0.40mm |
LLV6 | LGA | 6 | G | PLASTIC | Yes | 2.00mm | 1.60mm | 0.85mm | 0.73mm | |
PBH | P6.064A | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm |
pkg_6883 | PLSP0005ZA-A | SOT-25 | 5 | Dic | Yes | 2.90mm | 1.60mm | 1.30mm | ||
pkg_7514 | PTSF0002ZA-A | POMM | 2 | Dic | Yes | 2.60mm | 1.60mm | 1.18mm | ||
PHJ | P6.064 | SOT23 | 6 | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm | |
LWB | L6.1.6X1.6A | uTDFN | 6 | PLASTIC | PLASTIC | Yes | 1.60mm | 1.60mm | 0.00mm | 0.50mm |
PBI | P5.064B | SOT23 | 5 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.87mm | 0.95mm |
pkg_7515 | PWSF0006JB-A | WSOF | 6 | Dic | Yes | 2.00mm | 1.60mm | 0.80mm | ||
LLU | L10.2.1X1.6A | uTQFN | 10 | PLASTIC | PLASTIC | Yes | 2.11mm | 1.60mm | 0.00mm | 0.50mm |
PBV | P6.064A | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.60mm | 0.00mm | 0.95mm |
AHG15 | WLCSP | 15 | G | PLASTIC | Yes | 2.41mm | 1.61mm | 0.60mm | 0.40mm | |
pkg_7576 | SXBG0004JB-A | EFLIP(BGA) | 4 | Dic | Yes | 1.62mm | 1.62mm | 0.53mm | ||
pkg_7580 | SXLG0004JB-A | EFLIP(LGA) | 4 | Dic | Yes | 1.62mm | 1.62mm | 0.25mm | ||
AWG20 | WLCSP | 20 | G | PLASTIC | Yes | 2.03mm | 1.63mm | 0.60mm | 0.40mm | |
WFZ | W4X5.20J | WLCSP-TCURDL | 20 | PLASTIC | PLASTIC | Yes | 2.18mm | 1.64mm | 0.50mm | 0.40mm |
PDE | P6.064 | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.65mm | 0.00mm | 0.95mm |
WQC | GWS9294 | WLCSP-BP | 4 | SPD_GENERAL | SPD_GENERAL | Yes | 1.65mm | 1.65mm | 0.00mm | 0.00mm |
LRL | L6.1.65X1.65 | ODFN | 6 | PLASTIC | PLASTIC | Yes | 1.65mm | 1.65mm | 0.70mm | 0.50mm |
PBX | P6.064 | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.65mm | 0.00mm | 0.95mm |
PBM | P5.064 | SOT23 | 5 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.65mm | 0.00mm | 0.95mm |
PBN | P6.064 | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.65mm | 0.00mm | 0.95mm |
LRN | L6.1.65X1.65A | HODFN | 6 | PLASTIC | PLASTIC | Yes | 1.65mm | 1.65mm | 0.50mm | 0.50mm |
PBC | P6.064 | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.65mm | 0.00mm | 0.95mm |
PBP | P8.064 | SOT23 | 8 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.65mm | 1.10mm | 0.65mm |
PBD | P8.064 | SOT23 | 8 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.65mm | 1.10mm | 0.65mm |
LPR | L6.1.65X1.65 | HODFN | 6 | PLASTIC | PLASTIC | Yes | 1.65mm | 1.65mm | 0.70mm | 0.50mm |
PBB | P5.064C | SOT23 | 5 | PLASTIC | Yes | 2.90mm | 1.65mm | 0.00mm | 0.95mm | |
PBT | P6.064 | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.65mm | 0.00mm | 0.95mm |
PDA | P8.064 | SOT23 | 8 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.65mm | 1.10mm | 0.65mm |
LEV | L6.1.65X1.65 | HODFN | 6 | PLASTIC | PLASTIC | Yes | 1.65mm | 1.65mm | 0.70mm | 0.50mm |
PDB | P6.064 | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.65mm | 0.00mm | 0.95mm |
WNZ | W4X7.28 | WLCSP-BP | 28 | PLASTIC | PLASTIC | Yes | 2.86mm | 1.66mm | 0.50mm | 0.40mm |
WFG | W4X4.16B | WLCSP-TCURDL | 16 | PLASTIC | PLASTIC | Yes | 1.66mm | 1.66mm | 0.50mm | 0.40mm |
WFD | W4X5.20G | WLCSP-BPBC | 20 | PLASTIC | PLASTIC | Yes | 2.07mm | 1.67mm | 0.00mm | 0.40mm |
WFQ | W4X5.20H | WLCSP-BP | 20 | PLASTIC | PLASTIC | Yes | 2.07mm | 1.67mm | 0.00mm | 0.40mm |
WFF | W4X5.20H | WLCSP-BP | 20 | PLASTIC | PLASTIC | Yes | 2.07mm | 1.67mm | 0.00mm | 0.40mm |
WEX | W4X5.20G | WLCSP-BPBC | 20 | PLASTIC | PLASTIC | Yes | 2.07mm | 1.67mm | 0.00mm | 0.40mm |
WQM | W4X5.20U | WLCSP-BP | 20 | PLASTIC | Yes | 2.07mm | 1.68mm | 0.50mm | 0.40mm | |
WQN | W4X5.20U | WLCSP-BP | 20 | PLASTIC | Yes | 2.07mm | 1.68mm | 0.50mm | 0.40mm | |
AHG16 | WLCSP | 16 | G | PLASTIC | Yes | 1.66mm | 1.71mm | 0.60mm | 0.60mm | |
WCZ | W4X5.20D | WLCSP | 20 | PLASTIC | Yes | 2.34mm | 1.72mm | 0.57mm | ||
WEF | W4X5.20D | WLCSP-BPBC | 20 | PLASTIC | PLASTIC | Yes | 2.34mm | 1.72mm | 0.00mm | 0.40mm |
WEQ | W4X5.20F | WLCSP-TKCURDLBC | 20 | PLASTIC | PLASTIC | Yes | 2.34mm | 1.72mm | 0.54mm | 0.40mm |
WDE | W4X5.20F | WLCSP-TKCURDLBC | 20 | PLASTIC | PLASTIC | Yes | 2.34mm | 1.72mm | 0.54mm | 0.40mm |
WEW | W4X5.20D | WLCSP-BPBC | 20 | PLASTIC | Yes | 2.34mm | 1.72mm | 0.57mm | ||
WPF | W4X4.16G | WLCSP-BP | 16 | PLASTIC | PLASTIC | Yes | 1.74mm | 1.74mm | 0.00mm | 0.40mm |
WCO | W4X4.16F | WLCSP-BPBC | 16 | PLASTIC | PLASTIC | Yes | 1.74mm | 1.74mm | 0.00mm | 0.40mm |
WPG | W4X5.20R | WLCSP-TKCURDL | 20 | PLASTIC | PLASTIC | Yes | 2.15mm | 1.74mm | 0.23mm | 0.40mm |