Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free Sort descending | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_684 | PVQN0052LA-A | HVQFN | 52 | IC | Yes | 7.00mm | 7.00mm | 1.00mm | ||
pkg_7918 | PLBG0212GA-A | LFBGA | 212 | IC | Yes | 13.00mm | 13.00mm | 1.58mm | ||
WEG | W5X7.28 | WLCSP-BP | 28 | PLASTIC | PLASTIC | Yes | 2.92mm | 2.19mm | 0.51mm | 0.40mm |
MVY | M24.3 | SOICW | 24 | PLASTIC | PLASTIC | Yes | 15.39mm | 7.49mm | 0.00mm | 1.27mm |
LL1 | L25.4X5 | PQFN | 25 | PLASTIC | Yes | 4.00mm | 5.00mm | 0.76mm | 0.50mm | |
pkg_7982 | PRBG0655GA-A | HFBGA | 655 | IC | Yes | 24.50mm | 19.50mm | 3.16mm | ||
MZF | M14.173 | TSSOP | 14 | PLASTIC | PLASTIC | Yes | 5.00mm | 4.39mm | 0.00mm | 0.65mm |
L4H | L30.4X5A | PQFN | 30 | PLASTIC | Yes | 5.00mm | 4.00mm | 0.76mm | 0.50mm | |
pkg_8045 | PLQP0176LC-B | LFQFP | 176 | IC | Yes | 20.00mm | 20.00mm | 1.70mm | ||
PBU | P8.064 | SOT23 | 8 | PLASTIC | PLASTIC | Yes | 1.60mm | 2.90mm | 1.10mm | 0.65mm |
pkg_3440 | PWQN0048LA-A | HWQFN | 48 | IC | Yes | 6.00mm | 6.00mm | 0.80mm | ||
LBL | L12.4X3 | DFN | 12 | PLASTIC | PLASTIC | Yes | 3.99mm | 3.00mm | 0.90mm | 0.50mm |
pkg_9497 | PRSS0004ZU-A | TO-3PN | 4 | Dic | Yes | |||||
pkg_493 | PLQP0064KB-A | LFQFP | 64 | IC | Yes | 10.00mm | 10.00mm | 1.70mm | ||
LEO | L32.4X4D | VFQFPN | 32 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 0.75mm | 0.40mm |
pkg_996 | PRSP0042GB-M | HSSOP | 42 | IC | Yes | 17.50mm | 8.40mm | 2.20mm | ||
pkg_6696 | PUSF0002ZB-A | SFP | 2 | Dic | Yes | |||||
LHR | L72.10X10 | QFN | 72 | PLASTIC | PLASTIC | Yes | 10.01mm | 10.01mm | 0.65mm | 0.50mm |
QRH | Q128.14X14 | LQFP | 128 | PLASTIC | PLASTIC | Yes | 14.00mm | 14.00mm | 1.40mm | 0.40mm |
pkg_6772 | PUSF0002ZC-A | TURP | 2 | Dic | Yes | |||||
LLK | L32.5X6A | QFN | 32 | PLASTIC | PLASTIC | Yes | 5.00mm | 5.99mm | 0.90mm | 0.50mm |
VJE | ADT001 | VFBGA | 100 | PLASTIC | PLASTIC | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm |
MTA | M8.15 | SOICN | 8 | PLASTIC | PLASTIC | Yes | 4.93mm | 3.94mm | 0.00mm | 1.27mm |
pkg_685 | PLBG0064GA-A | LFBGA | 64 | IC | Yes | 7.00mm | 7.00mm | 1.40mm | ||
BYG100 | CABGA | 100 | G | PLASTIC | Yes | 6.00mm | 6.00mm | 1.00mm | 0.50mm | |
pkg_7929 | PLBG0240GC-A | LFBGA | 240 | IC | Yes | 19.00mm | 19.00mm | 1.66mm | ||
WER | W5X6.30A | WLCSP-BPBC | 30 | PLASTIC | PLASTIC | Yes | 2.61mm | 2.33mm | 0.54mm | 0.40mm |
MWK | MDP0027 | SOICW | 16 | PLASTIC | PLASTIC | Yes | 10.31mm | 7.49mm | 0.00mm | 0.00mm |
L3L | L52.6X6W | QFN | 52 | PLASTIC | Yes | 5.99mm | 5.99mm | 0.85mm | 0.40mm | |
NCG8 | DFN | 8 | G | PLASTIC | Yes | 2.00mm | 3.00mm | 0.75mm | 0.50mm | |
pkg_7993 | PLBG0084KA-A | LFBGA | 84 | IC | Yes | 6.00mm | 6.00mm | 1.23mm | ||
MZR | M24.173 | TSSOP | 24 | G | PLASTIC | Yes | 0.31mm | 0.17mm | 0.00mm | 0.03mm |
M2P | M14.173B | TSSOP-EP | 14 | PLASTIC | Yes | 4.98mm | 4.39mm | 0.00mm | 0.65mm | |
pkg_8057 | PRQJ0028DA-A | QFJ | 28 | IC | Yes | 11.50mm | 11.50mm | 4.60mm | ||
PDB | P6.064 | SOT23 | 6 | PLASTIC | PLASTIC | Yes | 2.90mm | 1.65mm | 0.00mm | 0.95mm |
L5D | L34.4X6E | PQFN | 34 | PLASTIC | Yes | 6.00mm | 4.00mm | 0.95mm | 0.45mm | |
pkg_8120 | PRQP0208JB-A | QFP | 208 | IC | Yes | 40.00mm | 40.00mm | 4.80mm | ||
pkg_1045 | PLBG0288JA-A | LFBGA | 288 | IC | Yes | 13.00mm | 13.00mm | 1.40mm | ||
HMG576 | FCBGA | 576 | G | PLASTIC | Yes | 25.00mm | 25.00mm | 2.60mm | 1.00mm | |
pkg_8184 | PRSP0028DI-A | SOP | 28 | IC | Yes | 11.43mm | 3.00mm | |||
pkg_11095 | SXLG0004KA-A | EFLIP(LGA) | 4 | Dic | Yes | 1.11mm | 1.11mm | 0.25mm | ||
LTG28 | LGA | 28 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 1.21mm | 0.40mm | |
pkg_8247 | PTSB0028DA-B | TSOP(2) | 28 | IC | Yes | 10.16mm | 1.10mm | |||
pkg_11622 | PRSS0004AS-A | TO-263 | 4 | Dic | Yes | 4.40mm | ||||
AWQ53 | WLCSP | 53 | G | PLASTIC | Yes | 4.22mm | 2.82mm | 0.50mm | 0.40mm | |
pkg_8308 | PTSP0008JE-A | TSSOP | 8 | IC | Yes | 3.00mm | 3.00mm | 1.10mm | ||
LPX | L6.2X2.1 | HODFN | 6 | PLASTIC | PLASTIC | Yes | 1.98mm | 2.08mm | 0.00mm | 0.65mm |
pkg_11846 | PWLG0064KA-A | WFLGA | 64 | IC | Yes | 5.00mm | 5.00mm | 0.76mm | ||
pkg_7113 | PRBG0400FB-A | HBGA | 400 | IC | Yes | 21.00mm | 21.00mm | 3.45mm | ||
pkg_8369 | SUBG0015KA-A | S-UFBGA | 15 | IC | Yes | 1.96mm | 1.96mm | 0.52mm |