Hardware Building Blocks

A unified hardware platform: MCU Fast Prototyping Boards (FPB) as the base experience, extended by application-focused expansion boards.
  • FPB-RA0L1 board
    MCU FPB

    RA0L1 Fast Prototyping Board

    32MHz Arm Cortex-M23 Entry-Level Ultra-Low Power General-Purpose Microcontroller with Capacitive Touch

    Functionalities:

  • FPB-RA2E3 board
    MCU FPB

    RA2E3 Fast Prototyping Board

    48MHz Arm Cortex-M23 Entry-Level, Ultra-Low Power General-Purpose Microcontroller

    Functionalities:

  • FPB-RA4E2 board
    MCU FPB

    RA4E2 Fast Prototyping Board

    Entry-Line 100MHz Arm Cortex-M33 General Purpose Microcontroller

    Functionalities:

  • FPB-RA6E2 board
    MCU FPB

    RA6E2 Fast Prototyping Board

    Entry-Line 200MHz Arm Cortex-M33 General-Purpose Microcontroller

    Functionalities:

  • FPB-RA8E1 board
    MCU FPB

    RA8E1 Fast Prototyping Board

    360MHz Arm Cortex-M85 Based Entry-Line Microcontroller with Helium and TrustZone

    Functionalities:

  • PTX105RQC board
    Expansion

    PTX105R Pmod Board for IoT

    Mid-power, Multi-protocol NFC Controller

    Functionalities:

  • QCIOT-RRQ61051EVZ board
    Expansion

    QCIOT-RRQ61051EVZ

    Wi-Fi 6 and Bluetooth Low Energy Pmod and Click Board

    Functionalities:

  • US082-13-DA7280EVZ board
    Expansion

    US082-13-DA7280EVZ

    Low-Power High-Definition Haptic Driver for Next Generation Human-Machine Interfaces Evaluation Board

    Functionalities: