封装 | 名称 | Package Type 降序排列 | Lead Count | 分类 | 类别 | Pb (Lead) Free | 长度 | 宽度 | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
AVG36 | FCCSP | 36 | G | PLASTIC | Yes | 4.50mm | 4.50mm | 0.90mm | 0.65mm | |
AVW126 | FCCSP | 126 | G | PLASTIC | Yes | 4.00mm | 11.00mm | 1.00mm | 0.50mm | |
ANG40 | FCCSP | 49 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 0.84mm | 0.50mm | |
AVG62 | FCCSP | 62 | G | PLASTIC | Yes | 4.60mm | 3.80mm | 0.90mm | 0.50mm | |
AVR49 | FCCSP | 49 | G | PLASTIC | Yes | 4.00mm | 4.50mm | 0.90mm | 0.50mm | |
ANG98 | FCCSP | 98 | G | PLASTIC | Yes | 4.00mm | 4.80mm | 0.82mm | 0.40mm | |
ATG253 | FCCSP | 253 | G | PLASTIC | Yes | 13.50mm | 8.00mm | 1.40mm | 0.65mm | |
AVG225 | FCCSP | 224 | G | PLASTIC | Yes | 8.00mm | 8.00mm | 0.90mm | 0.50mm | |
AVG29 | FCCSP | 29 | G | PLASTIC | Yes | 2.30mm | 4.80mm | 0.90mm | 0.50mm | |
AVR197 | FCCSP | 332 | G | PLASTIC | Yes | 8.50mm | 6.50mm | 0.62mm | 0.50mm | |
ANG80 | FCCSP | 80 | G | PLASTIC | Yes | 4.20mm | 5.50mm | 0.70mm | 0.50mm | |
AVG53 | FCCSP | 53 | G | PLASTIC | Yes | 7.50mm | 3.00mm | 1.20mm | 0.50mm | |
ANG49 | FCCSP | 49 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 0.90mm | 0.50mm | |
AVG240 | FCCSP | 240 | G | PLASTIC | Yes | 13.50mm | 8.70mm | 0.90mm | 0.65mm | |
FC0180AA | FCCSP | 180 | G | PLASTIC | Yes | 8.00mm | 8.00mm | 0.88mm | 0.50mm | |
FC0078AA | FCCSP | 78 | G | PLASTIC | Yes | 78.00mm | 3.23mm | 0.90mm | 0.50mm | |
AVG98 | FCCSP | 98 | G | PLASTIC | Yes | 7.50mm | 4.00mm | 1.20mm | 0.50mm | |
AVG121 | FCCSP | 121 | G | PLASTIC | Yes | 6.00mm | 6.00mm | 0.90mm | 0.50mm | |
AVG81 | FCCSP | 81 | G | PLASTIC | Yes | 4.80mm | 4.00mm | 1.00mm | 0.40mm | |
AVG224 | FCCSP | 224 | G | PLASTIC | Yes | 12.00mm | 12.00mm | 1.20mm | 0.80mm | |
AVG63 | FCCSP | 63 | G | PLASTIC | Yes | 4.60mm | 3.80mm | 0.90mm | 0.50mm | |
AVG57 | FCCSP | 57 | G | PLASTIC | Yes | 6.00mm | 5.00mm | 0.90mm | 0.65mm | |
BV0264AA | FCCSP | 264 | G | PLASTIC | Yes | 8.70mm | 14.40mm | 0.90mm | 0.60mm | |
AVG48 | FCCSP | 48 | G | PLASTIC | Yes | 8.00mm | 3.00mm | 1.07mm | 0.65mm | |
AVG165 | FCCSP | 165 | G | PLASTIC | Yes | 7.60mm | 7.60mm | 0.90mm | 0.50mm | |
AVG118 | FCCSP | 118 | G | PLASTIC | Yes | 5.10mm | 5.10mm | 0.80mm | 0.40mm | |
AVR23 | FCCSP | 23 | G | PLASTIC | Yes | 2.70mm | 2.70mm | 0.90mm | 0.50mm | |
AVG35 | FCCSP | 0 | G | PLASTIC | Yes | 2.30mm | 5.80mm | 0.90mm | 0.05mm | |
FNG28 | FCQFN | 28 | G | PLASTIC | Yes | 4.00mm | 3.00mm | 0.75mm | 0.40mm | |
FNG36 | FCQFN | 36 | G | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.40mm | |
FNG35 | FCQFN | 35 | G | PLASTIC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.40mm | |
QW0056AA | FCQFN | 56 | G | PLASTIC | 7.00mm | 0.75mm | 0.75mm | 0.40mm | ||
field_package_code | field_package_name | field_package_type | 0 | field_class | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
pkg_8808 | PRSP0008DD-A | FP-8DA | 8 | Dic | Yes | |||||
FP48 | FPACK | 48 | NP | HERMET | No | 19.00mm | 19.00mm | 2.20mm | 1.27mm | |
FP68 | FPACK | 68 | NP | HERMET | No | 24.00mm | 24.00mm | 2.00mm | 1.27mm | |
FP84 | FPACK | 84 | NP | HERMET | No | 29.20mm | 29.21mm | 2.54mm | 1.27mm | |
pkg_7665 | PRQP0256LB-A | FQFP | 256 | IC | Yes | 28.00mm | 28.00mm | 3.80mm | ||
pkg_781 | PRQP0100KA-A | FQFP | 100 | IC | Yes | 14.00mm | 14.00mm | 3.05mm | ||
pkg_7640 | PRQP0160KB-C | FQFP | 160 | IC | Yes | 24.00mm | 24.00mm | 3.00mm | ||
pkg_7645 | PRQP0176KA-C | FQFP | 176 | IC | Yes | 24.00mm | 24.00mm | 3.00mm | ||
pkg_779 | PRQP0128KB-A | FQFP | 128 | IC | Yes | 20.00mm | 14.00mm | 3.15mm | ||
pkg_762 | PRQP0256KB-A | FQFP | 256 | IC | Yes | 40.00mm | 28.00mm | 3.56mm | ||
pkg_8137 | PRQP0088KA-A | FQFP | 88 | IC | Yes | 12.00mm | 12.00mm | 3.00mm | ||
pkg_88 | PRQP0144KB-A | FQFP | 144 | IC | Yes | 20.00mm | 20.00mm | 3.05mm | ||
pkg_94 | PRQP0208KE-A | FQFP | 208 | IC | Yes | 28.00mm | 28.00mm | 3.56mm | ||
pkg_96 | PRQP0256KB-A | FQFP | 256 | IC | Yes | 40.00mm | 28.00mm | 3.56mm | ||
pkg_8115 | PRQP0120KA-A | FQFP | 120 | IC | Yes | 20.00mm | 20.00mm | 3.00mm | ||
pkg_760 | PRQP0296LA-A | FQFP | 296 | IC | Yes | 32.00mm | 32.00mm | 3.95mm | ||
pkg_7643 | PRQP0176KA-A | FQFP | 176 | IC | Yes | 24.00mm | 24.00mm | 3.00mm |