文档标题 | 信息 |
---|---|
Package Name | PRQP0088KA-A |
Package Previous Code | S88GK-50-3EQ-2 |
JEITA Standard | P-FQFP88-12x12-0.50 |
Package Status | Active |
Package Type | FQFP |
类别 | IC |
Package Code | pkg_8137 |
Lead Count | 88 |
Pb (Lead) Free | Yes |
长度 | 12mm |
宽度 | 12mm |
Thickness | 3mm |
Pkg. Dimensions (mm) | 12 x 12 x 3 |