文档标题 | 信息 |
---|---|
Package Description | FCCSP 4.00x11.00x1.00 mm 0.50mm Pitch |
Package Status | Active |
Package Type | FCCSP |
类别 | PLASTIC |
Package Code | AVW126 |
分类 | G |
Lead Count | 126 |
Pb (Lead) Free | Yes |
长度 | 4mm |
宽度 | 11mm |
Thickness | 1mm |
Peak Reflow Temp | 260.00°C |
Pitch | 0.5mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 4.0 x 11.0 x 1.0 |
|
|
|
---|---|---|
类型 | 文档标题 | 日期 |
Package Outline Drawing |
126-FCCSP, Package Outline Drawing
4.00 x 11.00 x 0.90 mm Body,Dual Pitch (0.65mm x 0.50mm)
AVW126D1
PDF
396 KB
|
|
1 item
|