文档标题 | 信息 |
---|---|
Package Description | FPACK 29.20x29.21x2.54 mm 1.27mm Pitch |
Package Status | Active |
Package Type | FPACK |
类别 | HERMET |
Package Code | FP84 |
分类 | NP |
Lead Count | 84 |
Pb (Lead) Free | No |
长度 | 29.2mm |
Pb Free Category | e0 |
宽度 | 29.21mm |
Thickness | 2.54mm |
Peak Reflow Temp | 240.00°C |
Pitch | 1.27mm |
Package Carrier | Tray |
Pkg. Dimensions (mm) | 29.2 x 29.21 x 2.54 |