文档标题 | 信息 |
---|---|
Package Description | 35-FCCSP 2.3 x 5.8 x 0.90 mm Body 0.5mm |
Package Status | Active |
Package Type | FCCSP |
类别 | PLASTIC |
Package Code | AVG35 |
分类 | G |
Lead Count | 0 |
Pb (Lead) Free | Yes |
长度 | 2.3mm |
Pb Free Category | e8 : Ball : SnA |
宽度 | 5.8mm |
Thickness | 0.9mm |
Peak Reflow Temp | 260.00°C |
Pitch | 0.05mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 2.3 x 5.8 x 0.9 |