文档标题 | 信息 |
---|---|
Package Description | FCCSP 12.00x12.00x1.20 mm 0.80mm Pitch |
Package Status | Active |
Package Type | FCCSP |
类别 | PLASTIC |
Package Code | AVG224 |
分类 | G |
Lead Count | 224 |
Pb (Lead) Free | Yes |
长度 | 12mm |
Pb Free Category | e1 SnAgCu |
宽度 | 12mm |
Thickness | 1.2mm |
Peak Reflow Temp | 260.00°C |
Pitch | 0.8mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 12.0 x 12.0 x 1.2 |