文档标题 | 信息 |
---|---|
Package Description | FCCSP 7.50x3.00x1.20 mm 0.50mm Pitch |
Package Status | Active |
Package Type | FCCSP |
类别 | PLASTIC |
Package Code | AVG53 |
分类 | G |
Lead Count | 53 |
Pb (Lead) Free | Yes |
长度 | 7.5mm |
Pb Free Category | e3 Sn |
宽度 | 3mm |
Thickness | 1.2mm |
Peak Reflow Temp | 260.00°C |
Pitch | 0.5mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 7.5 x 3.0 x 1.2 |