文档标题 | 信息 |
---|---|
Package Description | FCCSP 8.00x3.00x1.07 mm 0.65mm Pitch |
Package Status | Active |
Package Type | FCCSP |
类别 | PLASTIC |
Package Code | AVG48 |
分类 | G |
Lead Count | 48 |
Pb (Lead) Free | Yes |
长度 | 8mm |
Pb Free Category | e3 Sn |
宽度 | 3mm |
Thickness | 1.07mm |
Peak Reflow Temp | 260.00°C |
Pitch | 0.65mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 8.0 x 3.0 x 1.07 |