文档标题 | 信息 |
---|---|
Package Description | FCCSP 4.5mm x 4.5mm x 1.0mm 0.65mm pitch |
Package Status | Active |
Package Type | FCCSP |
类别 | PLASTIC |
Package Code | AVG36 |
分类 | G |
Lead Count | 36 |
Pb (Lead) Free | Yes |
长度 | 4.5mm |
Pb Free Category | e3 Sn |
宽度 | 4.5mm |
Thickness | 0.9mm |
Peak Reflow Temp | 260.00°C |
Pitch | 0.65mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 4.5 x 4.5 x 0.9 |