文档标题 | 信息 |
---|---|
Package Description | FCCSP (FCBGA) 6.50 x 8.50 x 0.62 mm Body |
Package Status | Active |
Package Type | FCCSP |
类别 | PLASTIC |
Package Code | AVR197 |
分类 | G |
Lead Count | 332 |
Pb (Lead) Free | Yes |
长度 | 8.5mm |
Pb Free Category | e1 SnAgCu |
宽度 | 6.5mm |
Thickness | 0.62mm |
Peak Reflow Temp | 260.00°C |
Pitch | 0.5mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 8.5 x 6.5 x 0.62 |