文档标题 | 信息 |
---|---|
Package Name | field_package_name |
Package Previous Code | field_previous_code |
JEITA Standard | field_jeita_standard |
Package Status | field_package_status |
Package Type | field_package_type |
类别 | field_class |
Package Code | field_package_code |
Lead Count | 0 |
Pb (Lead) Free | Yes |
长度 | 0mm |
宽度 | 0mm |
Thickness | 0mm |
Pitch | 0mm |
Package Carrier | field_pkg_non_reel_carrier |
Pkg. Dimensions (mm) | field_length x field_width x field_thickness |