文档标题 | 信息 |
---|---|
Package Description | FPACK 19.00x19.00x2.20 mm 1.27mm Pitch |
Package Status | Active |
Package Type | FPACK |
类别 | HERMET |
Package Code | FP48 |
分类 | NP |
Lead Count | 48 |
Pb (Lead) Free | No |
长度 | 19mm |
Pb Free Category | e0 |
宽度 | 19mm |
Thickness | 2.2mm |
Peak Reflow Temp | 240.00°C |
Pitch | 1.27mm |
Package Carrier | Tube |
Pkg. Dimensions (mm) | 19.0 x 19.0 x 2.2 |