文档标题 | 信息 |
---|---|
Package Description | FCCSP49 4.0x4.5x0.90 mm Body 0.50 mm Pi |
Package Status | Active |
Package Type | FCCSP |
类别 | PLASTIC |
Package Code | AVR49 |
分类 | G |
Lead Count | 49 |
Pb (Lead) Free | Yes |
长度 | 4mm |
Pb Free Category | e3 Sn |
宽度 | 4.5mm |
Thickness | 0.9mm |
Peak Reflow Temp | 260.00°C |
Pitch | 0.5mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 4.0 x 4.5 x 0.9 |