画像
ルネサスのインテリジェントパワーデバイス(Intelligent Power Device)は、各種周辺機能・保護機能を内蔵し、システムの信頼性向上、小型化に寄与するデバイスです。 負荷ショート保護機能、自己診断出力機能(含むセンス電流出力)、ゲートドライバ、過熱保護機能を内蔵したインテリジェントパワースイッチ、過熱保護機能を内蔵しパワーMOSFETと パッケージ互換のサーマルFETをラインアップし、各種車載システムのご要望にお応えします。
ルネサスの車載パワーMOSFETは最新トレンチ技術による「0.25umのANL3/ANL4プロセスをはじめとする微細化技術」「新マルチ・ボンディングを用いたパッケージ技術」による世界最高レベル の超低ON 抵抗を実現し車載仕様に適した製品を取り揃えております。
サブカテゴリ |
Temp. Range |
Pkg. Type |
Lead Count (#) |
Pkg. Dimensions (mm) |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|
型名 | ||||||
Silicon P Channel MOS FET Series Power Switching | Automotive Thermal Shut Down Functioned MOSFETs | LDPAK(L) | 4 | |||
Silicon P Channel MOS FET Series Power Switching | Automotive Thermal Shut Down Functioned MOSFETs | DPAK(L)-(2) | 4 | |||
Silicon P Channel MOS FET Series Power Switching | Automotive Thermal Shut Down Functioned MOSFETs | LDPAK(S)(1) | 4 | |||
Silicon P Channel MOS FET Series Power Switching | Automotive Thermal Shut Down Functioned MOSFETs | SOP | 8 | |||
Silicon N Channel MOS FET Series Power Switching | Automotive Thermal Shut Down Functioned MOSFETs | TO220FM | 3 | |||
Silicon N Channel MOS FET Series Power Switching | Automotive Thermal Shut Down Functioned MOSFETs | LDPAK(L) | 4 | |||
Silicon N Channel MOS FET Series Power Switching | Automotive Thermal Shut Down Functioned MOSFETs | LDPAK(S)(1) | 4 | |||
Silicon N Channel MOS FET Series Power Switching | Automotive Thermal Shut Down Functioned MOSFETs | SOP | 8 | 1.244 | ||
Silicon N Channel Power MOS FET Power Switching | Automotive Thermal Shut Down Functioned MOSFETs | LDPAK(L) | 4 | |||
Silicon N Channel Power MOS FET Power Switching | Automotive Thermal Shut Down Functioned MOSFETs | LDPAK(S)(1) | 4 | |||
Silicon N Channel MOS FET Series Power Switching | Automotive Thermal Shut Down Functioned MOSFETs | LDPAK(L) | 4 | |||
Silicon N Channel MOS FET Series Power Switching | Automotive Thermal Shut Down Functioned MOSFETs | LDPAK(S)(1) | 4 | |||
Silicon N Channel Power MOS FET Power Switching | Automotive Thermal Shut Down Functioned MOSFETs | SOP | 8 | |||
Silicon N Channel Power MOS FET Power Switching | Automotive Thermal Shut Down Functioned MOSFETs | LDPAK(S)(1) | 4 | |||
車載用 NchシングルパワーMOSFET 40V 100A 2.3Ω MP-25ZP/TO-263 | Automotive Power MOSFETs | MP-25ZP | 3 | 10 x 9 x 4.9 | 1.791 | |
Nch Single Power MOSFET 55V 100A 3.25mohm MP-25ZP/TO-263 Automotive | Automotive Power MOSFETs | MP-25ZP | 3 | 10 x 9 x 4.9 | 2.178 | |
Power MOSFETs for Automotive | Automotive Power MOSFETs | MP-25ZP | 3 | 10 x 9 x 4.9 | 3.135 | |
Power MOSFETs for Automotive | Automotive Power MOSFETs | MP-25ZP | 3 | 10 x 9 x 4.9 | ||
Power MOSFETs for Automotive | Automotive Power MOSFETs | MP-25ZP | 3 | 10 x 9 x 4.9 | 3.129 | |
Power MOSFETs for Automotive | Automotive Power MOSFETs | MP-25ZP | 3 | 10 x 9 x 4.9 | 3.159 | |
Nch Single Power MOSFET 40V 110A 1.75mohm MP-25ZP/TO-263 Automotive | Automotive Power MOSFETs | MP-25ZP | 3 | 10 x 9 x 4.9 | 2.411 | |
Nch Single Power MOSFET 55V 110A 2.2mohm MP-25ZP/TO-263 Automotive | Automotive Power MOSFETs | MP-25ZP | 3 | 10 x 9 x 4.9 | 2.946 | |
Nch Single Power MOSFET 40V 110A 1.4mohm MP-25ZP/TO-263 Automotive | Automotive Power MOSFETs | MP-25ZP | 3 | 10 x 9 x 4.9 | 3.355 | |
Nch Single Power MOSFET 55V 110A 1.75mohm MP-25ZP/TO-263 Automotive | Automotive Power MOSFETs | MP-25ZP | 3 | 10 x 9 x 4.9 | 2.718 | |
車載用パワーMOSFET | Automotive Power MOSFETs | MP-3ZK | 3 | 6 x 6 x 2.65 | 0.6678 | |
Power MOSFETs for Automotive | Automotive Power MOSFETs | MP-3ZK | 3 | 6 x 6 x 2.65 | ||
Nch Single Power MOSFET 55V 160A 2.1mohm MP-25ZT/7pin TO-263 Automotive | Automotive Power MOSFETs | MP-25ZT | 7 | 10 x 9 x 4.9 | 2.592 | |
60 V – 16 A – Dual N-channel Power MOS FET | Automotive Power MOSFETs | HSON | 8 | 5 x 5 x 1.45 | ||
60 V – 16 A – N-channel Power MOS FET | Automotive Power MOSFETs | HSON | 8 | 5 x 5 x 1.45 | 0.7141 | |
40 V – 180 A – N-channel Power MOS FET | Automotive Power MOSFETs | MP-25ZT | 7 | 10 x 9 x 4.9 | 5.051 | |
55 V – 180 A – N-channel Power MOS FET | Automotive Power MOSFETs | MP-25ZT | 7 | 10 x 9 x 4.9 | 5.01 | |
車載用NchシングルパワーMOSFET 40V 180A 1.05Ω MP-25ZT/7pin TO-263 | Automotive Power MOSFETs | MP-25ZT | 7 | 10 x 9 x 4.9 | 3.6 | |
Nch Single Power MOSFET 55V 180A 1.4mohm MP-25ZT/7pin TO-263 Automotive | Automotive Power MOSFETs | MP-25ZT | 7 | 10 x 9 x 4.9 | 2.936 | |
Power MOSFETs for Automotive | Automotive Power MOSFETs | MP-3ZK | 3 | 6 x 6 x 2.65 | 0.7127 | |
車載用パワーMOSFET | Automotive Power MOSFETs | MP-3ZK | 3 | 6 x 6 x 2.65 | ||
Power MOSFETs for Automotive | Automotive Power MOSFETs | HSON | 8 | 5 x 5 x 1.45 | 0.7 | |
Power MOSFETs for Automotive | Automotive Power MOSFETs | HSON | 8 | 5 x 5 x 1.45 | ||
40 V – 30 A – Dual N-channel Power MOS FET | Automotive Power MOSFETs | HSON | 8 | 5 x 5 x 1.45 | 1.018 | |
60 V – 30 A – Dual N-channel Power MOS FET | Automotive Power MOSFETs | HSON | 8 | 5 x 5 x 1.45 | 1.018 | |
60 V – 30 A – Dual N-channel Power MOS FET | Automotive Power MOSFETs | HSON | 8 | 5 x 5 x 1.45 | 1.018 | |
40 V – 30 A – Dual N-channel Power MOS FET | Automotive Power MOSFETs | HSON | 8 | 5 x 5 x 1.45 | 1.29 | |
60 V – 30 A – Dual N-channel Power MOS FET | Automotive Power MOSFETs | HSON | 8 | 5 x 5 x 1.45 | 1.299 | |
Power MOSFETs for Automotive | Automotive Power MOSFETs | HSON | 8 | 5 x 5 x 1.45 | ||
Power MOSFETs for Automotive | Automotive Power MOSFETs | HSON | 8 | 5 x 5 x 1.45 | 0.7989 | |
Power MOSFETs for Automotive | Automotive Power MOSFETs | HSON | 8 | 5 x 5 x 1.45 | 1.67 | |
Nch Single Power MOSFET 55V 35A 6.7mohm HSON-8 Automotive | Automotive Power MOSFETs | HSON | 8 | 5 x 5 x 1.45 | ||
Power MOSFETs for Automotive | Automotive Power MOSFETs | MP-25ZK | 3 | |||
Power MOSFETs for Automotive | Automotive Power MOSFETs | MP-3ZK | 3 | 6 x 6 x 2.65 | 0.8145 | |
Power MOSFETs for Automotive | Automotive Power MOSFETs | MP-25ZK | 3 | 1.212 | ||
Power MOSFETs for Automotive | Automotive Power MOSFETs | MP-3ZK | 3 | 6 x 6 x 2.65 | 0.7989 |
|
|
|
---|---|---|
分類 | タイトル | 日時 |
カタログ | PDF 9.16 MB | |
カタログ | PDF 10.05 MB 英語 , 简体中文 | |
ホワイトペーパー | PDF 360 KB | |
ホワイトペーパー | PDF 866 KB | |
ホワイトペーパー | PDF 158 KB | |
5 items
|
次世代のE/Eアーキテクチャにおける車の電源分配システムを、安全かつ柔軟に実現する車載用インテリジェントパワーデバイス(IPD)を発売 | ニュース | 2023年1月17日 | |
xEV向けインバータ用新世代パワー半導体Si IGBTを発売 | ニュース | 2022年8月30日 | |
|
超低オン抵抗!マイルドハイブリッド車向けパワーMOSFET ~車載MOSFET編~ | ブログ | 2021年11月8日 |
|
xEV(電動車)の省エネ化、高性能化に応える世界最高レベルのIGBT製品 | ブログ | 2021年7月7日 |
|
電動車の普及加速に、最新パワーデバイスで応えます | ブログ | 2021年6月3日 |