封装 | 名称 | Package Type | Lead Count | 分类 | 类别 | Pb (Lead) Free | 长度 | 宽度 | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
H9L | K24.B | CFP | 24 | HERMETIC | HERMETIC | Yes | 15.11mm | 12.70mm | 0.00mm | 0.00mm |
H9M | K28.A | CFP | 28 | HERMETIC | HERMETIC | Yes | 18.29mm | 12.70mm | 0.00mm | 1.27mm |
H9R | K28.A | CFP | 28 | HERMETIC | HERMETIC | Yes | 18.29mm | 12.70mm | 0.00mm | 1.27mm |
HBE | J20.A | CLCC | 20 | HERMETIC | HERMETIC | Yes | 8.89mm | 8.89mm | 0.00mm | 1.27mm |
HBG | J20.A | CLCC | 20 | HERMETIC | HERMETIC | Yes | 8.89mm | 8.89mm | 0.00mm | 1.27mm |
HBK | J28.A | CLCC | 28 | HERMETIC | HERMETIC | Yes | 11.43mm | 11.43mm | 0.00mm | 1.27mm |
HBM | J28.A | CLCC | 28 | HERMETIC | HERMETIC | Yes | 11.43mm | 11.43mm | 0.00mm | 1.27mm |
HBN | J44.A | CLCC | 44 | HERMETIC | HERMETIC | Yes | 16.51mm | 16.51mm | 0.00mm | 1.27mm |
HBZ | J32.A | NA | 32 | HERMETIC | Yes | 13.97mm | 11.43mm | 0.12mm | ||
HCC | D24.6 | SBDIP | 24 | HERMETIC | HERMETIC | Yes | 30.48mm | 15.11mm | 2.41mm | 2.54mm |
HDP | D8.3 | SBDIP | 8 | HERMETIC | HERMETIC | Yes | 9.91mm | 7.49mm | 2.41mm | 2.54mm |
HEY | J20.A | CLCC | 20 | HERMETIC | HERMETIC | Yes | 8.89mm | 8.89mm | 0.00mm | 1.27mm |
HL484 | FCBGA | 484 | 240 | PLASTIC | No | 23.00mm | 23.00mm | 2.92mm | 1.00mm | |
HLG324 | FCBGA | 324 | G | PLASTIC | Yes | 19.00mm | 19.00mm | 3.02mm | 1.00mm | |
HLG345 | FCBGA | 345 | G | PLASTIC | Yes | 13.00mm | 20.00mm | 2.84mm | 0.80mm | |
HLG400 | FCBGA | 400 | G | PLASTIC | Yes | 21.00mm | 21.00mm | 3.34mm | 1.00mm | |
HLG484 | FCBGA | 484 | G | PLASTIC | Yes | 23.00mm | 23.00mm | 2.92mm | 1.00mm | |
HLG676 | FCBGA | 676 | G | PLASTIC | Yes | 27.00mm | 27.00mm | 3.20mm | 1.00mm | |
HM1023 | FCBGA | 1023 | 240 | PLASTIC | No | 33.00mm | 33.00mm | 2.00mm | 1.00mm | |
HM576 | FCBGA | 576 | 240 | PLASTIC | No | 25.00mm | 25.00mm | 2.60mm | 1.00mm | |
HM784 | FCBGA | 784 | 240 | PLASTIC | No | 29.00mm | 29.00mm | 2.58mm | 1.00mm | |
HMG1023 | FCBGA | 1023 | 240 | PLASTIC | No | 33.00mm | 33.00mm | 2.00mm | 1.00mm | |
HMG143 | FCBGA | 143 | G | PLASTIC | Yes | 13.00mm | 13.00mm | 1.51mm | 1.00mm | |
HMG400 | FCBGA | 400 | G | PLASTIC | Yes | 21.00mm | 21.00mm | 2.75mm | 1.00mm | |
HMG484 | FCBGA | 484 | G | PLASTIC | Yes | 19.00mm | 19.00mm | 1.89mm | 0.80mm | |
HMG576 | FCBGA | 576 | G | PLASTIC | Yes | 25.00mm | 25.00mm | 2.60mm | 1.00mm | |
HMG675 | FCBGA | 675 | G | PLASTIC | Yes | 27.00mm | 27.00mm | 2.41mm | 1.00mm | |
HMG784 | FCBGA | 784 | G | PLASTIC | Yes | 29.00mm | 29.00mm | 2.58mm | 1.00mm | |
HMH143 | FCBGA | 143 | 240 | PLASTIC | No | 13.00mm | 13.00mm | 1.51mm | 1.00mm | |
HMH576 | FCBGA | 576 | 240 | PLASTIC | No | 25.00mm | 25.00mm | 2.60mm | 1.00mm | |
HMH784 | FCBGA | 784 | RoHS | PLASTIC | No | 29.00mm | 29.00mm | 2.75mm | 1.00mm | |
HPK | CLCC | 68 | HERMETIC | HERMETIC | Yes | 24.13mm | 24.13mm | 0.00mm | 0.00mm | |
HR400 | FCBGA | 400 | RoHS | PLASTIC | No | 21.00mm | 21.00mm | 3.34mm | 1.00mm | |
HSG | D14.3 | SBDIP | 14 | HERMETIC | HERMETIC | Yes | 19.00mm | 7.37mm | 2.41mm | 2.54mm |
HSJ | D16.3 | SBDIP | 16 | HERMETIC | HERMETIC | Yes | 20.32mm | 7.49mm | 2.41mm | 2.54mm |
HSZ | D24.6 | SBDIP | 24 | HERMETIC | HERMETIC | Yes | 30.48mm | 14.99mm | 2.41mm | 2.54mm |
HVQ | D14.3 | SBDIP | 14 | HERMETIC | HERMETIC | Yes | 19.00mm | 7.49mm | 2.41mm | 2.54mm |
HVR | D24.6 | SBDIP | 24 | HERMETIC | HERMETIC | Yes | 30.48mm | 15.11mm | 2.41mm | 2.54mm |
HVS | D24.6 | SBDIP | 24 | HERMETIC | HERMETIC | Yes | 30.48mm | 15.11mm | 2.41mm | 2.54mm |
HVW | D40.6 | SBDIP | 40 | HERMETIC | HERMETIC | Yes | 50.80mm | 15.11mm | 2.41mm | 2.54mm |
HVX | D40.6 | SBDIP | 40 | HERMETIC | HERMETIC | Yes | 50.80mm | 15.11mm | 2.41mm | 2.54mm |
HVZ | D28.6 | SBDIP | 28 | HERMETIC | HERMETIC | Yes | 35.56mm | 15.11mm | 2.41mm | 2.54mm |
HWA | K24.A | CFP | 24 | HERMETIC | HERMETIC | Yes | 15.24mm | 10.16mm | 0.00mm | 1.27mm |
HWL | K24.A | CFP | 24 | HERMETIC | HERMETIC | Yes | 15.24mm | 10.16mm | 0.00mm | 1.27mm |
HWM | K24.A | CFP | 24 | HERMETIC | HERMETIC | Yes | 15.24mm | 10.16mm | 0.00mm | 1.27mm |
HWN | K42.A | CFP | 42 | HERMETIC | HERMETIC | Yes | 26.92mm | 16.26mm | 0.00mm | 1.27mm |
HWY | K14.A | CFP | 14 | HERMETIC | HERMETIC | Yes | 9.50mm | 6.35mm | 0.00mm | 1.27mm |
HXA | D40.6 | SBDIP | 40 | HERMETIC | HERMETIC | Yes | 50.80mm | 15.11mm | 2.41mm | 2.54mm |
HXC | D20.3 | SBDIP | 20 | HERMETIC | HERMETIC | Yes | 25.40mm | 7.49mm | 2.41mm | 2.54mm |
HXG | G48.A | NA | 48 | HERMETIC | Yes | 20.32mm | 20.32mm |