文档标题 | 信息 |
---|---|
Package Description | FCBGA 33.00x33.00x2.00 mm 1.00mm Pitch |
Package Status | Active |
Package Type | FCBGA |
类别 | PLASTIC |
Package Code | HMG1023 |
分类 | 240 |
Lead Count | 1023 |
Pb (Lead) Free | No |
长度 | 33mm |
Pb Free Category | e1 SnAgCu |
宽度 | 33mm |
Thickness | 2mm |
Peak Reflow Temp | 250.00°C |
Pitch | 1mm |
Package Carrier | Tray |
Pkg. Dimensions (mm) | 33.0 x 33.0 x 2.0 |