文档标题 信息
Package Description FCBGA 21.00x21.00x3.34 mm 1.00mm Pitch
Package Status Active
Package Type FCBGA
类别 PLASTIC
Package Code HLG400
分类 G
Lead Count 400
Pb (Lead) Free Yes
长度 21mm
Pb Free Category e1 SnAgCu
宽度 21mm
Thickness 3.34mm
Peak Reflow Temp 245.00°C
Pitch 1mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 21.0 x 21.0 x 3.34

文档

类型 文档标题 日期
Package Outline Drawing PDF 243 KB
1 item