文档标题 | 信息 |
---|---|
Package Description | FCBGA 21.00x21.00x2.75 mm 1.00mm Pitch |
Package Status | Active |
Package Type | FCBGA |
类别 | PLASTIC |
Package Code | HMG400 |
分类 | G |
Lead Count | 400 |
Pb (Lead) Free | Yes |
长度 | 21mm |
Pb Free Category | e1 SnAgCu |
宽度 | 21mm |
Thickness | 2.75mm |
Peak Reflow Temp | 245.00°C |
Pitch | 1mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 21.0 x 21.0 x 2.75 |