文档标题 | 信息 |
---|---|
Package Name | K42.A |
Package Previous Code | HWN |
Package Description | 42 LD FLATPACK,SOLDER SL |
Package Status | Active |
Package Type | CFP |
类别 | HERMETIC |
Package Code | HWN |
分类 | HERMETIC |
Lead Count | 42 |
Pb (Lead) Free | Yes |
长度 | 26.92mm |
宽度 | 16.26mm |
Thickness | 0mm |
Pitch | 1.27mm |
Pkg. Dimensions (mm) | 26.92 x 16.26 x 0.00 |