文档标题 | 信息 |
---|---|
Package Description | FCBGA 13.00x13.00x1.51 mm 1.00mm Pitch |
Package Status | Active |
Package Type | FCBGA |
类别 | PLASTIC |
Package Code | HMH143 |
分类 | 240 |
Lead Count | 143 |
Pb (Lead) Free | No |
长度 | 13mm |
Pb Free Category | e0 |
宽度 | 13mm |
Thickness | 1.51mm |
Peak Reflow Temp | 245.00°C |
Pitch | 1mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 13.0 x 13.0 x 1.51 |