文档标题 信息
Package Description FCBGA 27.00x27.00x2.41 mm 1.00mm Pitch
Package Status Active
Package Type FCBGA
类别 PLASTIC
Package Code HMG675
分类 G
Lead Count 675
Pb (Lead) Free Yes
长度 27mm
Pb Free Category e1 SnAgCu
宽度 27mm
Thickness 2.41mm
Peak Reflow Temp 245.00°C
Pitch 1mm
Package Carrier Tray
Pkg. Dimensions (mm) 27.0 x 27.0 x 2.41

文档

类型 文档标题 日期
Package Outline Drawing PDF 220 KB
1 item