画像
バーストモード機能を実現するSRAM製品は、システム設計者に最高レベルの性能を提供します。内部のバーストアドレスカウンタは、プロセッサから最初のサイクルのアドレスを受け取るとアクセスシーケンスを開始します。出力データの最初のサイクルは、次のクロックの立ち上がりエッジで有効になる前に、1サイクルの間パイプラインで処理されます。
Density (Kb) |
Bus Width (bits) |
Core Voltage (V) |
Pkg. Code |
Organization |
I/O Voltage (V) |
I/O Frequency (MHz) |
Temp. Range |
Architecture |
Output Type |
105°C Max. Case Temp. |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|
型名 | ||||||||||||
3.3V 128K x 36 Synchronous PipeLined Burst SRAM with 2.5V I/O | 4608 | 36 | 3.3 | PKG100 | 128K x 36 | 2.5 | 183 | -40 to 85°C | Synch Burst | Pipelined | 9.472 | |
3.3V 128K x 36 Synchronous PipeLined Burst SRAM w/3.3V I/O | 4608 | 36 | 3.3 | PKG100 | 128K x 36 | 3.3 | 133, 150 | -40 to 85°C, 0 to 70°C | Synch Burst | Pipelined | 6.471 | |
3.3V 128K x 36 Synchronous PipeLined Burst SRAM w/3.3V I/O | 4608 | 36 | 3.3 | BGG119, BQG165, PKG100 | 128K x 36 | 3.3 | 166 | -40 to 85°C, 0 to 70°C | Synch Burst | Pipelined | 5.662 | |
3.3V 128K x 36 Synchronous Flow-Through SRAM w/3.3V I/O | 4608 | 36 | 3.3 | BG119, BQG165, PKG100 | 128K x 36 | 3.3 | -40 to 85°C, 0 to 70°C | Synch Burst | Flowthrough | 7.668 | ||
3.3V 256K x 18 Synchronous Flow-Through SRAM w/3.3V I/O | 4608 | 18 | 3.3 | PKG100 | 256K x 18 | 3.3 | 133, 150 | -40 to 85°C, 0 to 70°C | Synch Burst | Pipelined | 7.263 | |
3.3V 256K x 18 Synchronous Flow-Through SRAM w/3.3V I/O | 4608 | 18 | 3.3 | PKG100 | 256K x 18 | 3.3 | -40 to 85°C, 0 to 70°C | Synch Burst | Flowthrough | 7.263 | ||
3.3V 256K x 36 Synchronous 2.5V I/O PipeLined SRAM | 9216 | 36 | 3.3 | PKG100 | 256K x 36 | 3.3 | 150 | -40 to 85°C | Synch Burst | Pipelined | 23.1 | |
3.3V 256K x 36 Synchronous 3.3V I/O PipeLined SRAM | 9216 | 36 | 3.3 | PKG100 | 256K x 36 | 3.3 | 133, 150 | -40 to 85°C, 0 to 70°C | Synch Burst | Pipelined | 23.1 | |
3.3V 256K x 36 Synchronous 3.3V I/O Flowthrough SRAM | 9216 | 36 | 3.3 | BQ165, BQG165, PKG100 | 256K x 36 | 3.3 | -40 to 85°C, 0 to 70°C | Synch Burst | Flowthrough | 13.36 | ||
3.3V 512K x 18 Synchronous 3.3V I/O PipeLined SRAM | 9216 | 18 | 3.3 | BQ165 | 512K x 18 | 3.3 | -40 to 85°C | Synch Burst | Pipelined | 24.46 | ||
3.3V 512K x 18 Synchronous 3.3V I/O Flowthrough SRAM | 9216 | 18 | 3.3 | BQ165 | 512K x 18 | 3.3 | -40 to 85°C, 0 to 70°C | Synch Burst | Flowthrough | 22.37 |