Lead Count (#) | 3 |
Pkg. Type | TO-92 Mod |
Pkg. Code | pkg_6890 |
Pkg. Dimensions (mm) | 4.8 x 3.8 x 10.3 |
Pb (Lead) Free | Yes |
ECCN | EAR99 |
Moisture Sensitivity Level (MSL) | |
HTSUS |
Pkg. Type | TO-92 Mod |
Lead Count (#) | 3 |
Carrier Type | Tape |
Pb (Lead) Free | Yes |
Application | Industrial, Consumer Use |
Channels (#) | 1 |
Ciss (Typical) (pF) | 84 |
ID (A) | 0.2 |
Lead Compliant | Yes |
Length (mm) | 5 |
MOQ | 2500 |
Mounting Type | Through Hole |
Nch/Pch | Nch |
Pch (W) | 0.9 |
Pkg. Dimensions (mm) | 5 x 4 x 10.3 |
Qg typ (nC) | 4.5 |
Qualification Level | Industrial |
RDS (ON) (Max) @10V or 8V (mohm) | 15000 |
RDS (ON) (Typical) @ 10V / 8V (mohm) | 13000 |
Tape & Reel | No |
Thickness (mm) | 10.3 |
VDSS (Max) (V) | 600 |
VGSS (V) | 30 |
Vgs (off) (Max) (V) | 5 |
Width (mm) | 4 |
The RJK6022DJE is a Nch Single Power Mosfet 600V 0.2A 15000Mohm To-92 Mod.