Skip to main content

Overview

Description

The 85104I is a low skew, high performance 1-to-4 Differential/LVCMOS-to-0.7V HCSL Fanout Buffer. The 85104I has two selectable clock inputs. The CLK0, nCLK0 pair can accept most standard differential input levels. The single-ended CLK1 can accept LVCMOS or LVTTL input levels. The clock enable is internally synchronized to eliminate runt clock pulses on the outputs during asynchronous assertion/deassertion of the clock enable pin. Guaranteed output and part-to-part skew characteristics make the 85104I ideal for those applications demanding well defined performance and repeatability.

Features

  • Four 0.7V differential HCSL outputs
  • Selectable differential CLK0, nCLK0 or LVCMOS inputs
  • CLK0, nCLK0 pair can accept the following differential input levels: LVPECL, LVDS, LVHSTL, HCSL
  • CLK1 can accept the following input levels: LVCMOS or LVTTL
  • Maximum output frequency: 500MHz
  • Translates any single-ended input signal to 3.3V HCSL levels with resistor bias on nCLK input
  • Output skew: 100ps (maximum)
  • Part-to-part skew: 600ps (maximum)
  • Propagation delay: 3.2ns (maximum)
  • Additive phase jitter, RMS: 0.22ps (typical)
  • 3.3V operating supply
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Models

Type Title Date
Model - IBIS ZIP 43 KB
1 item

Product Options

Applied Filters: