封装 | 名称 | Package Type | Lead Count | 分类 | 类别 | Pb (Lead) Free | 长度 降序排列 | 宽度 | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
pkg_7775 | PRBG0632FA-A | BGA | 632 | IC | Yes | 31.00mm | 31.00mm | 2.43mm | ||
pkg_960 | PRBG0561FA-A | BGA | 561 | IC | Yes | 31.00mm | 31.00mm | 2.60mm | ||
pkg_947 | PRBG0304DA-A | BGA | 304 | IC | Yes | 31.00mm | 31.00mm | 2.60mm | ||
ALG900 | FCBGA | 900 | G | PLASTIC | Yes | 31.00mm | 31.00mm | 2.82mm | 1.00mm | |
ALH900 | FCBGA | 900 | 240 | PLASTIC | No | 31.00mm | 31.00mm | 2.82mm | 1.00mm | |
pkg_9215 | PRBG0672FB-A | HBGA | 672 | IC | Yes | 31.00mm | 31.00mm | 3.40mm | ||
pkg_954 | PRBG0385DC-A | BGA | 385 | IC | Yes | 31.00mm | 31.00mm | 2.60mm | ||
BXG500 | SBGA | 500 | G | PLASTIC | Yes | 31.00mm | 31.00mm | 1.10mm | 1.00mm | |
pkg_20093 | PRBG0744FB-A | BGA | 744 | IC | Yes | 31.00mm | 31.00mm | 2.33mm | 1.00mm | |
pkg_7535 | PRSS0012AD-A | SIP | 12 | Dic | Yes | 31.50mm | 10.50mm | |||
PTG24 | PDIP | 24 | G | PLASTIC | Yes | 31.75mm | 7.62mm | 3.30mm | 2.54mm | |
EWL | E24.3 | PDIP | 24 | PLASTIC | PLASTIC | Yes | 31.75mm | 6.60mm | 3.94mm | 2.54mm |
EWM | E24.6 | PDIP | 24 | PLASTIC | PLASTIC | Yes | 31.75mm | 13.97mm | 4.06mm | 2.54mm |
EPF | E24.6 | PDIP | 24 | PLASTIC | PLASTIC | Yes | 31.75mm | 13.97mm | 4.06mm | 2.54mm |
EPH | E24.6 | PDIP | 24 | PLASTIC | PLASTIC | Yes | 31.75mm | 13.97mm | 4.06mm | 2.54mm |
EPJ | E24.6 | PDIP | 24 | PLASTIC | PLASTIC | Yes | 31.75mm | 13.97mm | 4.06mm | 2.54mm |
EDU | E24.3 | PDIP | 24 | PLASTIC | PLASTIC | Yes | 31.75mm | 6.60mm | 3.94mm | 2.54mm |
FKH | F24.6 | CERDIP | 24 | HERMETIC | HERMETIC | Yes | 31.75mm | 13.21mm | 0.00mm | 2.54mm |
EAE | E24.3 | PDIP | 24 | PLASTIC | PLASTIC | Yes | 31.75mm | 6.60mm | 3.94mm | 2.54mm |
EPK | E24.6 | PDIP | 24 | PLASTIC | PLASTIC | Yes | 31.75mm | 13.97mm | 4.06mm | 2.54mm |
EFD | E24.3 | PDIP | 24 | PLASTIC | PLASTIC | Yes | 31.75mm | 6.60mm | 3.94mm | 2.54mm |
FKL | F24.6 | CERDIP | 24 | HERMETIC | HERMETIC | Yes | 31.75mm | 13.21mm | 0.00mm | 2.54mm |
EPP | E24.6 | PDIP | 24 | PLASTIC | PLASTIC | Yes | 31.75mm | 13.97mm | 4.06mm | 2.54mm |
pkg_7663 | PRQP0240KD-B | HFQFP | 240 | IC | Yes | 32.00mm | 32.00mm | 3.80mm | ||
pkg_489 | PRQP0240KB-A | HFQFP | 240 | IC | Yes | 32.00mm | 32.00mm | 4.10mm | ||
pkg_8079 | PRQP0240KD-D | HFQFP | 240 | IC | Yes | 32.00mm | 32.00mm | 3.80mm | ||
pkg_7664 | PRQP0240KD-C | HFQFP | 240 | IC | Yes | 32.00mm | 32.00mm | 3.80mm | ||
CD24 | CDIP | 24 | NP | HERMET | No | 32.00mm | 15.24mm | 2.90mm | 2.54mm | |
pkg_119 | PRQP0240KC-B | HFQFP | 240 | IC | Yes | 32.00mm | 32.00mm | 3.95mm | ||
pkg_755 | PRQP0240KC-B | HFQFP | 240 | IC | Yes | 32.00mm | 32.00mm | 3.95mm | ||
pkg_11721 | PRQP0240KE-A | HFQFP | 240 | IC | Yes | 32.00mm | 32.00mm | 3.95mm | ||
pkg_760 | PRQP0296LA-A | FQFP | 296 | IC | Yes | 32.00mm | 32.00mm | 3.95mm | ||
pkg_761 | PRQP0240KC-A | FQFP | 240 | IC | Yes | 32.00mm | 32.00mm | 3.95mm | ||
pkg_754 | PRQP0296LA-B | HFQFP | 296 | IC | Yes | 32.00mm | 32.00mm | 3.95mm | ||
pkg_97 | PRQP0240KC-A | FQFP | 240 | IC | Yes | 32.00mm | 32.00mm | 3.95mm | ||
pkg_8077 | PRQP0184JA-A | QFP | 184 | IC | Yes | 32.00mm | 32.00mm | 3.80mm | ||
pkg_98 | PRQP0296LA-A | FQFP | 296 | IC | Yes | 32.00mm | 32.00mm | 3.95mm | ||
pkg_7662 | PRQP0240KD-A | FQFP | 240 | IC | Yes | 32.00mm | 32.00mm | 3.80mm | ||
pkg_120 | PRQP0296LA-B | HFQFP | 296 | IC | Yes | 32.00mm | 32.00mm | 3.95mm | ||
pkg_488 | PRQP0240KA-A | FQFP | 240 | IC | Yes | 32.00mm | 32.00mm | 4.10mm | ||
SD24 | CDIP | 24 | NP | HERMET | No | 32.51mm | 7.62mm | 3.56mm | 2.54mm | |
pkg_6847 | PRBG0961FB-C | HBGA | 961 | IC | Yes | 33.00mm | 33.00mm | 2.50mm | ||
RC503 | FCBGA | 503 | RoHS | PLASTIC | No | 33.00mm | 33.00mm | 2.75mm | 1.27mm | |
pkg_2680 | PRBG0955FB-A | HBGA | 955 | IC | Yes | 33.00mm | 33.00mm | 3.87mm | ||
RM1023 | FCBGA | 1023 | RoHS | PLASTIC | No | 33.00mm | 33.00mm | 2.00mm | 1.00mm | |
pkg_2681 | PRBG0955FC-A | HBGA | 955 | IC | Yes | 33.00mm | 33.00mm | 3.37mm | ||
pkg_7773 | PRBG0624DA-A | HBGA | 624 | IC | Yes | 33.00mm | 33.00mm | 3.52mm | ||
HMG1023 | FCBGA | 1023 | 240 | PLASTIC | No | 33.00mm | 33.00mm | 2.00mm | 1.00mm | |
HM1023 | FCBGA | 1023 | 240 | PLASTIC | No | 33.00mm | 33.00mm | 2.00mm | 1.00mm | |
ALG1024 | FCBGA | 1024 | G | PLASTIC | Yes | 33.00mm | 33.00mm | 2.80mm | 1.00mm |