文档标题 | 信息 |
---|---|
Package Name | PRQP0240KC-B |
Package Previous Code | FP-240B |
JEITA Standard | P-HFQFP240-32x32-0.50 |
Package Status | Active |
Package Type | HFQFP |
类别 | IC |
Package Code | pkg_119 |
Lead Count | 240 |
Pb (Lead) Free | Yes |
长度 | 32mm |
宽度 | 32mm |
Thickness | 3.95mm |
Pkg. Dimensions (mm) | 32 x 32 x 3.95 |