文档标题 | 信息 |
---|---|
Package Name | PRQP0184JA-A |
Package Previous Code | P184GN-65-LGT-2 |
JEITA Standard | P-QFP184-32x32-0.65 |
Package Status | Active |
Package Type | QFP |
类别 | IC |
Package Code | pkg_8077 |
Lead Count | 184 |
Pb (Lead) Free | Yes |
长度 | 32mm |
宽度 | 32mm |
Thickness | 3.8mm |
Pkg. Dimensions (mm) | 32 x 32 x 3.8 |