文档标题 信息
Package Name E24.3
Package Previous Code EWL
Package Description 24 LEAD NPDIP (300 MIL)
Package Status Active
Package Type PDIP
类别 PLASTIC
Package Code EWL
分类 PLASTIC
Lead Count 24
Pb (Lead) Free Yes
长度 31.75mm
宽度 6.6mm
Thickness 3.94mm
Pitch 2.54mm
Pkg. Dimensions (mm) 31.75 x 6.60 x 3.94