文档标题 | 信息 |
---|---|
Package Name | PRBG0672FB-A |
Package Previous Code | P672F5-100-PN7 |
JEITA Standard | P-HBGA672-31x31-1.00 |
Package Status | Active |
Package Type | HBGA |
类别 | IC |
Package Code | pkg_9215 |
Lead Count | 672 |
Pb (Lead) Free | Yes |
长度 | 31mm |
宽度 | 31mm |
Thickness | 3.4mm |
Pkg. Dimensions (mm) | 31 x 31 x 3.4 |