文档标题 | 信息 |
---|---|
Package Description | CDIP 32.00x15.24x2.90 mm 2.54mm Pitch |
Package Status | Active |
Package Type | CDIP |
类别 | HERMET |
Package Code | CD24 |
分类 | NP |
Lead Count | 24 |
Pb (Lead) Free | No |
长度 | 32mm |
Pb Free Category | e0 |
宽度 | 15.24mm |
Thickness | 2.9mm |
Peak Reflow Temp | 240.00°C |
Pitch | 2.54mm |
Package Carrier | Tube |
Pkg. Dimensions (mm) | 32.0 x 15.24 x 2.9 |