文档标题 | 信息 |
---|---|
Package Name | PRQP0296LA-B |
Package Previous Code | FP-296BV |
JEITA Standard | P-HFQFP296-32x32-0.40 |
Package Status | Active |
Package Type | HFQFP |
类别 | IC |
Package Code | pkg_754 |
Lead Count | 296 |
Pb (Lead) Free | Yes |
长度 | 32mm |
宽度 | 32mm |
Thickness | 3.95mm |
Pkg. Dimensions (mm) | 32 x 32 x 3.95 |