文档标题 | 信息 |
---|---|
Package Name | PRBG0955FC-A |
Package Previous Code | P955F5-100-QN4-2 |
JEITA Standard | P-HBGA955-33x33-1.00 |
Package Status | Active |
Package Type | HBGA |
类别 | IC |
Package Code | pkg_2681 |
Lead Count | 955 |
Pb (Lead) Free | Yes |
长度 | 33mm |
宽度 | 33mm |
Thickness | 3.37mm |
Pkg. Dimensions (mm) | 33 x 33 x 3.37 |