画像
ルネサスマイコン評価のためのユーザフレンドリーな開発環境をご提供します。
製品番号 | タイトル | 分類 | 会社名 |
---|---|---|---|
RTKA214290DE0010BU | LDO Linear Regulator Evaluation Board with 2.5V to 20V Vin Range, Adjustable Output 1A | Evaluation | Renesas |
ISL6273EVAL1 | 1.2A, Low Quiescent Current, 1.5MHz, High-Efficiency Synchronous Buck Regulator Evaluation Board | Evaluation | Renesas |
RTKA223183DE0010BU | 1000V Off-Line Flyback Regulator Evaluation Board | Evaluation | Renesas |
ISL78424EVAL3Z | 100V 3Aソース、4Aシンクハーフブリッジ・ドライバ評価ボード | Evaluation | Renesas |
ISL78434EVAL1Z | 100V 3Aソース、4Aシンクハーフブリッジ・ドライバ評価ボード | Evaluation | Renesas |
ISL78444EVAL1Z | 100V 3Aソース、4Aシンクハーフブリッジ・ドライバ評価ボード | Evaluation | Renesas |
ISL73033SLHEV1Z | 100V GaN FET評価ボード付き耐放射線特性ドライバGaNパワーステージ | Evaluation | Renesas |
HIP2210EVAL1Z | 100V, 3A Source, 4A Sink, High-Frequency Half-Bridge NMOS FET Drivers | Evaluation | Renesas |
HIP2211EVAL3Z | 100V, 3A Source, 4A Sink, High-Frequency Half-Bridge NMOS FET Drivers with HI/LI Input (10 Ld DFN) | Evaluation | Renesas |
HIP2211EVAL2Z | 100V, 3A Source, 4A Sink, High-Frequency Half-Bridge NMOS FET Drivers with HI/LI Input (8 Ld SOIC) | Evaluation | Renesas |
CN328-EVK | 100W USB パワーデリバリー対応アダプタ(マルチ出力付)評価キット | Evaluation | Renesas |
RTK-251-SinkCharger-ISL9238C | 100W 対応USB Type-C® バッテリー システム リファレンス | Evaluation | Renesas |
JP214 RTK-251-SinkAdapter | 100W対応USB Type-CⓇ入力電源変換装置 | Evaluation | Renesas |
RTK-251-BuckBoostConverter2 | 100W対応USB-Type-C® DC入力モジュール | Evaluation | Renesas |
RTK-251-1PowerBank3 | 100W対応USB-Type-C® リチウムイオンバッテリ ピュア Power Bankリファレンス | Evaluation | Renesas |
RTK-251-DRPEVB | 100W対応USB-Type-C® 入出力変換装置 | Evaluation | Renesas |
RTK7F124FGS00000BJ | 12 V Motor Control Evaluation System for RL78/F24 | Evaluation | Renesas |
ISL85012EVAL1Z | 12A, 3.8V to 18V Input, Synchronous Buck Regulator Evaluation Board | Evaluation | Renesas |
ISL6115AEVAL1Z | 12V Power Distribution Controller Evaluation Board | Evaluation | Renesas |
ISL6115EVAL1Z | 12V Power Distribution Controller Evaluation Board | Evaluation | Renesas |
RC21212-EVB | 12出力AutoClockプログラマブル・クロック・ジェネレータ評価ボード | Evaluation | Renesas |
RC21211-21212-PROG | 12出力AutoClockプログラミングボード | Development | Renesas |
ISL5761EVAL1 | 14-Bit, +3.3V, 210/130MSPS High-Speed D/A Converter Evaluation Board | Evaluation | Renesas |
ISL5761EVAL2 | 14-Bit, +3.3V, 210/130MSPS High-Speed D/A Converter Evaluation Board | Evaluation | Renesas |
ISL5861EVAL1 | 14-Bit, +3.3V, 210/130MSPS High-Speed D/A Converter Evaluation Board | Evaluation | Renesas |
ISL5861EVAL2 | 14-Bit, +3.3V, 210/130MSPS High-Speed D/A Converter Evaluation Board | Evaluation | Renesas |
ISL5961EVAL1 | 14-Bit, +3.3V, 210/130MSPS High-Speed D/A Converter Evaluation Board | Evaluation | Renesas |
ISL5961EVAL2 | 14-Bit, +3.3V, 210/130MSPS High-Speed D/A Converter Evaluation Board | Evaluation | Renesas |
HI5960SOICEVAL1 | 14-Bit, 130MSPS, High-Speed D/A Converter Evaluation Board | Evaluation | Renesas |
ISL76534EVAL1Z | 14-Channel Programmable Gamma Buffer Evaluation Board | Evaluation | Renesas |
ISL85014EVAL1Z | 14A, 3.8V to 18V Input, Synchronous Buck Regulator Evaluation Board | Evaluation | Renesas |
RTKA214401DR0000BU | 150mA、広い入力範囲、低自己消費電流リニア・レギュレータ デモボード | Demonstration | Renesas |
ISL94216EVKIT1Z | 16 セルバッテリフロントエンド評価キット | Evaluation | Renesas |
RTKA489206DK0000BU | 16-Cell Battery Front End Evaluation Kit | Evaluation | Renesas |
ISL70244SEHEV1Z | 19MHz Rad Hard 40V Dual RRIO, Low Power Op Amp Evaluation Board | Evaluation | Renesas |
ISL85001EVAL1Z | 1A Standard Buck PWM Regulator Evaluation Board | Evaluation | Renesas |
ISL80121-5EVAL2Z | 1A Ultra-Low Dropout Linear Regulator with Programmable Current Limiting Evaluation Board | Evaluation | Renesas |
ISL78227EV1Z | 2-Phase Boost Controller Evaluation Board | Evaluation | Renesas |
ISL78229EV1Z | 2-Phase Boost Controller Evaluation Board | Evaluation | Renesas |
ISL71590SEHEV1Z | 2-Terminal Rad Hard Temperature Transducer Evaluation Board | Evaluation | Renesas |
ISL6442EVAL1Z | 2.5MHz Dual, 180° Out-of-Phase, Step-Down PWM Evaluation Board | Evaluation | Renesas |
US134-118VBTPKEV1Z | 20-28セル・バッテリ・マネージメント・システム、最大118Vの評価ボード | Evaluation | Renesas |
RTK0EM0006S01212BJ | 24V Motor Control Evaluation System for RX23T | Starter | Renesas |
EU068-MCTRIPSPOCZ | 24Vベクトル制御 (FOC) BLDCモータ制御評価キット | Evaluation | Renesas |
ISL8012EVAL1Z | 2A Low Quiescent Current 1MHz High-Efficiency Synchronous Buck Regulator Evaluation Board | Evaluation | Renesas |
ISL8500EVAL2Z | 2A Standard Buck PWM Regulator Evaluation Board | Evaluation | Renesas |
ISL8502AEVAL1Z | 2A Synchronous Buck Regulator with Integrated MOSFETs Evaluation Board | Evaluation | Renesas |
ISL8502EVAL1Z | 2A Synchronous Buck Regulator with Integrated MOSFETs Evaluation Board | Evaluation | Renesas |
3DKR8C/11U | 3-D Evaluation Board for R8C/11 Microcontrollers | Evaluation | Renesas |
HIP2103-4DEMO2Z | 3-Phase 1/2 Bridge Driver Demonstration Board | Demonstration | Renesas |