[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。
PLP |
PLP terminated |
RAM (KB) |
Program Memory (KB) |
Lead Count (#) |
Timer |
Temp. Range |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
ご購入 / サンプル |
|
---|---|---|---|---|---|---|---|---|---|---|
型名 | ||||||||||
N/A | 0.5 | 8 | 64 | 8-bit x 1-ch, 16-bit x 1-ch | -20 to 75°C | |||||
N/A | 0.5 | 8 | 64 | 8-bit x 1-ch, 16-bit x 1-ch | -40 to 85°C | |||||
N/A | 0.5 | 8 | 64 | 8-bit x 1-ch, 16-bit x 1-ch | -40 to 105°C | |||||
N/A | 0.5 | 8 | 64 | 8-bit x 1-ch, 16-bit x 1-ch | -40 to 85°C | |||||
N/A | 0.5 | 8 | 48 | 8-bit x 1-ch, 16-bit x 1-ch | -20 to 75°C | |||||
N/A | 0.5 | 8 | 48 | 8-bit x 1-ch, 16-bit x 1-ch | -40 to 85°C | |||||
N/A | 0.5 | 8 | 48 | 8-bit x 1-ch, 16-bit x 1-ch | -20 to 75°C | |||||
N/A | 0.5 | 8 | 48 | 8-bit x 1-ch, 16-bit x 1-ch | -40 to 85°C | |||||
N/A | 0.5 | 8 | 48 | 8-bit x 1-ch, 16-bit x 1-ch | -20 to 75°C | |||||
N/A | 0.5 | 8 | 48 | 8-bit x 1-ch, 16-bit x 1-ch | -40 to 85°C | |||||
N/A | 0.5 | 8 | 48 | 8-bit x 1-ch, 16-bit x 1-ch | -40 to 105°C | |||||
N/A | 0.5 | 8 | 48 | 8-bit x 1-ch, 16-bit x 1-ch | -40 to 85°C | |||||
N/A | 0.5 | 8 | 64 | 8-bit x 1-ch, 16-bit x 1-ch | -20 to 75°C | |||||
N/A | 0.5 | 8 | 64 | 8-bit x 1-ch, 16-bit x 1-ch | -40 to 85°C | |||||
N/A | 0.5 | 8 | 64 | 8-bit x 1-ch, 16-bit x 1-ch | -40 to 105°C | |||||
N/A | 0.5 | 8 | 64 | 8-bit x 1-ch, 16-bit x 1-ch | -40 to 85°C | |||||
N/A | 0.5 | 8 | 48 | 8-bit x 1-ch, 16-bit x 1-ch | -20 to 75°C | |||||
N/A | 0.5 | 8 | 48 | 8-bit x 1-ch, 16-bit x 1-ch | -40 to 85°C | |||||
N/A | 0.5 | 8 | 48 | 8-bit x 1-ch, 16-bit x 1-ch | -20 to 75°C | |||||
N/A | 0.5 | 8 | 48 | 8-bit x 1-ch, 16-bit x 1-ch | -40 to 85°C | |||||
N/A | 0.5 | 8 | 48 | 8-bit x 1-ch, 16-bit x 1-ch | -20 to 75°C | |||||
N/A | 0.5 | 8 | 48 | 8-bit x 1-ch, 16-bit x 1-ch | -40 to 85°C | |||||
N/A | 0.5 | 8 | 48 | 8-bit x 1-ch, 16-bit x 1-ch | -40 to 85°C | |||||
N/A | 0.5 | 12 | 64 | 8-bit x 1-ch, 16-bit x 1-ch | -20 to 75°C | |||||
N/A | 0.5 | 12 | 64 | 8-bit x 1-ch, 16-bit x 1-ch | -40 to 85°C | |||||
N/A | 0.5 | 12 | 64 | 8-bit x 1-ch, 16-bit x 1-ch | -40 to 105°C | |||||
N/A | 0.5 | 12 | 64 | 8-bit x 1-ch, 16-bit x 1-ch | -40 to 85°C | |||||
N/A | 0.5 | 12 | 48 | 8-bit x 1-ch, 16-bit x 1-ch | -20 to 75°C | |||||
N/A | 0.5 | 12 | 48 | 8-bit x 1-ch, 16-bit x 1-ch | -40 to 85°C | |||||
N/A | 0.5 | 12 | 48 | 8-bit x 1-ch, 16-bit x 1-ch | -20 to 75°C | |||||
N/A | 0.5 | 12 | 48 | 8-bit x 1-ch, 16-bit x 1-ch | -40 to 85°C | |||||
N/A | 0.5 | 12 | 48 | 8-bit x 1-ch, 16-bit x 1-ch | -20 to 75°C | |||||
N/A | 0.5 | 12 | 48 | 8-bit x 1-ch, 16-bit x 1-ch | -40 to 85°C | |||||
N/A | 0.5 | 12 | 48 | 8-bit x 1-ch, 16-bit x 1-ch | -40 to 105°C | |||||
N/A | 0.5 | 12 | 48 | 8-bit x 1-ch, 16-bit x 1-ch | -40 to 85°C | |||||
N/A | 0.5 | 12 | 64 | 8-bit x 1-ch, 16-bit x 1-ch | -20 to 75°C | |||||
N/A | 0.5 | 12 | 64 | 8-bit x 1-ch, 16-bit x 1-ch | -40 to 85°C | |||||
N/A | 0.5 | 12 | 64 | 8-bit x 1-ch, 16-bit x 1-ch | -40 to 105°C | |||||
N/A | 0.5 | 12 | 64 | 8-bit x 1-ch, 16-bit x 1-ch | -40 to 85°C | |||||
N/A | 0.5 | 12 | 48 | 8-bit x 1-ch, 16-bit x 1-ch | -20 to 75°C | |||||
N/A | 0.5 | 12 | 48 | 8-bit x 1-ch, 16-bit x 1-ch | -40 to 85°C | |||||
N/A | 0.5 | 12 | 48 | 8-bit x 1-ch, 16-bit x 1-ch | -20 to 75°C | |||||
N/A | 0.5 | 12 | 48 | 8-bit x 1-ch, 16-bit x 1-ch | -40 to 85°C | |||||
N/A | 0.5 | 12 | 48 | 8-bit x 1-ch, 16-bit x 1-ch | -20 to 75°C | |||||
N/A | 0.5 | 12 | 48 | 8-bit x 1-ch, 16-bit x 1-ch | -40 to 85°C | |||||
N/A | 0.5 | 12 | 48 | 8-bit x 1-ch, 16-bit x 1-ch | -40 to 85°C | |||||
N/A | 0.5 | 16 | 64 | 8-bit x 1-ch, 16-bit x 1-ch | -20 to 75°C | |||||
N/A | 0.5 | 16 | 64 | 8-bit x 1-ch, 16-bit x 1-ch | -40 to 85°C | |||||
N/A | 0.5 | 16 | 64 | 8-bit x 1-ch, 16-bit x 1-ch | -40 to 105°C | |||||
N/A | 0.5 | 16 | 64 | 8-bit x 1-ch, 16-bit x 1-ch | -40 to 85°C |