Intersil radiation hardened SMD products are MIL-PRF-38535/QML compliant and are 100% burned in. A broad range of radiation hardened and single-event effects (SEE) Class V (space level) compliant products are available for space and harsh environment applications. As a major supplier to the military and aerospace industries, Renesas' product development methodologies reflect experience designing products to meet the highest standards for reliability and performance in challenging environments. Our products can be found in virtually every satellite shipped into space.

ドキュメント

タイトル language 分類 形式 サイズ 日付 降順で並び替え
アプリケーションノート、ホワイトペーパー
Radiation Hardened Load Switches Simplify Redundancy and Increase Reliability in Space Grade Power Systems ホワイトペーパー PDF 522 KB
衛星コマンド/テレメトリサブシステムおよび通信ペイロードのサイズ・重量・電力の削減のためのヒント English ホワイトペーパー PDF 784 KB
Achieving Satellite Mission Assurance with Rad Hard Multiplexers ホワイトペーパー PDF 438 KB
Ensuring Power Supply Sequencing in Spaceflight Systems ホワイトペーパー PDF 547 KB
How to Reduce SWaP of Satellite Command and Telemetry Subsystems ホワイトペーパー PDF 352 KB
Examining a New In-Amp Architecture for Communication Satellites ホワイトペーパー PDF 684 KB
Accurate Temperature Sensing in a Radiation Environment ホワイトペーパー PDF 316 KB
Using CAN Bus Serial Communications in Space Flight Applications ホワイトペーパー PDF 362 KB
Advantages of Using Gallium NitrideFETs in Satellite Applications ホワイトペーパー PDF 548 KB
Wafer by Wafer Low Dose Rate Acceptance White Paper ホワイトペーパー PDF 533 KB

ニュース&各種リソース

分類 日付
Low Dose Rate Acceptance Testing 基本ページ 2020年3月25日
Standard Data Package 基本ページ 2020年3月19日
Rad Hard SMD Test Flow 基本ページ 2020年3月19日
Rad Hard Test Reports 基本ページ 2020年3月19日