Renesas offers a complete portfolio of system supervisory solutions ranging from single to quintuple (five) voltage monitors. In addition, the system management ICs are voltage monitors with small amounts of I2C or SPI software programmable EEPROM memory.

Renesas single-chip sequencing solutions sequence up to four different voltages while providing other useful features such as voltage monitoring, fault protection and reset assertion.

パワーマネジメント

カテゴリ

Hot Swap & Ideal Diode/ORing FET Controllers

Safely remove and insert a system board from a live backplane

Load Switches

Designed for high‑side power rail control applications from 0.25V to 25.2V where the load currents ranging from 1A to 9A

Power Supply Sequencers

4-channel controlled-on/controlled-off power supply sequencers

電圧スーパーバイザ、リセットIC

電圧監視、リセット制御のためのスーパーバイザICとリセットソリューション

ドキュメント

タイトル 分類 降順で並び替え 日付
PDF295 KB
ホワイトペーパー
PDF181 KB
ホワイトペーパー