The ISL62382LOEVAL1Z evaluation board is used to demonstrate the performance of ISL62382 quad-output controller. The ISL62382 controller includes two pulse-width modulation (PWM) controllers featured with Renesas' patented R3 technology, adjustable from 0.6V to 5.5V, and two linear regulators, LDO5 and LDO3, that generate a fixed 5V and an adjustable output respectively.
ご購入 / サンプル |
|
---|---|
型名 | |
ISL62382LOEVAL1Z circle廃止品 |