概要

説明

The 8732-01 is a low voltage, low skew, 3.3V LVPECL Clock Generator. The 8732-01 has two selectable clock inputs. The CLK0, nCLK0 pair can accept most standard differential input levels. The single ended clock input accepts LVCMOS or LVTTL input levels. The 8732-01 has a fully integrated PLL along with frequency configurable outputs. An external feedbackinput and outputs regenerate clocks with "zero delay". The 8732-01 has multiple divide select pins for each bank of outputs along with 3 independent feedback divide select pins allowing the 8732-01 to function both as a frequency multiplier and divider. The PLL_SEL input can be usedto bypass the PLL for test and system debug purposes.In bypass mode, the input clock is routed around the PLLand into the internal output dividers.

特長

  • Ten differential 3.3V LVPECL outputs
  • Selectable differential CLK0, nCLK0 or LVCMOS/LVTTL CLK1 inputs
  • CLK0, nCLK0 supports the following input types: LVPECL, LVDS, LVHSTL, SSTL, HCSL
  • CLK1 accepts the following input levels: LVCMOS or LVTTL
  • Maximum output frequency: 350MHz
  • VCO range: 250MHz to 700MHz
  • External feedback for "zero delay" clock regeneration with configurable frequencies
  • Cycle-to-cycle jitter: CLK0, nCLK0, 50ps (maximum) CLK1, 80ps (maximum)
  • Output skew: 150ps (maximum)
  • Static phase offset: -150ps to 150ps
  • Lead-Free package fully RoHS compliant

製品比較

アプリケーション

ドキュメント

設計・開発

モデル