概要

説明

The 8308I is a low-skew, 1-to-8 Fanout Buffer. The 8308I has two selectable clock inputs. The CLK, nCLK pair can accept most differential input levels. The LVCMOS_CLK can accept LVCMOS or LVTTL input levels. The low impedance LVCMOS/ LVTTL outputs are designed to drive 50? series or parallel terminated transmission lines. The effective fanout can be increased from 8 to 16 by utilizing the ability of the outputs to drive two series terminated transmission lines. The 8308I is characterized for 3.3V core/3.3V output, 3.3V core/2.5V output or 2.5V core/2.5V output operation. Guaranteed output and part-part skew characteristics make the 8308I ideal for those clock distribution applications requiring well defined performance and repeatability.

特長

  • Eight LVCMOS/LVTTL outputs, (7Ω typical output impedance)
  • Selectable LVCMOS_CLK or differential CLK, nCLK inputs
  • CLK, nCLK pair can accept the following differential input levels: LVPECL, LVDS, LVHSTL, SSTL, HCSL
  • Maximum Output Frequency: 350MHz
  • Output Skew: (3.3V± 5%): 100ps (maximum)
  • Part to Part Skew: (3.3V± 5%): 1ns (maximum)
  • Supply Voltage Modes: (Core/Output) 3.3V/3.3V 3.3V/2.5V 2.5V/2.5V
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

製品比較

アプリケーション

ドキュメント

設計・開発

モデル