The ISL90841 integrates four digitally controlled potentiometers (XDCP) on a monolithic CMOS integrated circuit. The digitally controlled potentiometers are implemented with a combination of resistor elements and CMOS switches. The position of the wipers are controlled by the user through the I2C bus interface. Each potentiometer has an associated Wiper Register (WR) that can be directly written to and read by the user. The contents of the WR controls the position of the wiper. All four potentiometers have one terminal tied to GND. The DCPs can be used as a resistor divider or as two-terminal variable resistors in a wide variety of applications including control, parameter adjustments, and signal processing.
[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。
Pkg. Type |
Carrier Type |
MOQ |
ご購入 / サンプル |
|
---|---|---|---|---|
型名 | ||||
ISL90841UIV1427Z circle廃止品 |
TSSOP | Tube | 950 | |
ISL90841UIV1427Z-TK circle廃止品 |
TSSOP | Reel | 1000 | |
TSSOP | Tube | 950 | ||
TSSOP | Reel | 1000 |