概要

説明

µPC452, 3403 are high-performance version of the single-supply op-amp µPC451, 324. Class AB push-pull circuity is employed in the output stage to avoid crossover distortion, and the AC characteristics of this op-amp are also improved. In addition, this single-supply op-amp can operate in both positive and negative power supply and its common-mode input voltage range can also be used from the V-(GND) level. Therefore, this amplifier can be widely used in various application circuit including single-supply AC amplifiers. Depending on operating ambient temperature, µPC452 are suited for communication application while µPC3403 are for general purpose usage.

特長

  • Input Offset Voltage: ±2 mV (TYP.)
  • Input Offset Current: ±5 nA (TYP.)
  • Input Bias Current: 45 nA (TYP.)
  • Slew Rate: 0.8 V/μs (TYP.)
  • Built-In phase correction circuit
  • Built-In Output Short-Circuit Protection
  • Standard quad op-amp terminal connection (pin compatible)

製品比較

アプリケーション

ドキュメント

設計・開発

モデル