Renesasの信号リピータ製品ファミリは、最高レベルのアナログ性能と少ない消費電力を実現しています。また、コンピュータ、ストレージ、通信といった分野で、1.5Gbps~6Gbpsの伝送速度を必要とするアプリケーション向けに最適化されたシステムレベルの信号リピータ機能の大半を提供しています。
Description
IDT provides a broad portfolio of active signal conditioner ICs. These Repeaters support data rates up to 6.25Gbps and allow for reliable communication over long circuit board traces or across long cables. This video provides an introduction to IDT's Signal Integrity Product line and shows a brief demonstration of PCIe 2.1, USB 3.0, and 6G SATA repeater capabilities. Other protocols offered include 6G SAS, sRIO, XAUI, and more. Presented by Ken Curt, Product Manager, Integrated Device Technology, Inc.
Transcript