このハンディクリーナーのリファレンスデザインでは、高/低2レベルで吸引力を切り替えることができます。センサレス3相BLDCモータを高速回転させ、高/低各レベルに適切な吸引力を提供します。バッテリ駆動のコードレス操作で、片手で楽々とお掃除ができます!
このソリューションデモはRL78/G1Fを搭載しており、過電流検出とPWM出力強制カットオフ制御用の内蔵プログラマブルゲインアンプ(PGA)、コンパレータ(CMP0)、およびパルス幅変調(PWM)オプションユニットA(PWMOPA)を備えています。120°の通電制御により、4入力の選択可能なコンパレータとモータ制御補助タイマは、モータが停止したり最大50,000rpmを超える高速で回転しても、センサレスロータ位置検出を実現できます。
ISL94202リチウムイオンバッテリモニタICのパワーマネジメント機能は、バッテリーの充放電制御、電流/電圧監視、およびバッテリのバランス制御を提供します。
Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.
特長
- RL78/G1Fを搭載したデモボード
- 動作電圧: 18V~25.2V(リチウムイオン6s)
- 定格電流: 50000rpmで4.6A(負荷あり)
- モータモデル: SX-12998-00(最大 50000rpm BLDCM)
- 風量: 毎分260リットル
- 風圧: 8.4kPa
- バッテリモデル: Panasonic NCR18650B(3400mAh)
- モータ構成: 3相/2極/3スロット
- 極対数: 1
- モータ逆起電力 (BEMF): 1000rpmで0.3V [V0-p]
- モータモード:
- 標準: 30000rpm
- 電力: 50000rpm
- プロテクション:
- 低電圧 (19.8V)
- 高電圧 (25.2V)
- 電流制限 (13A)
- ステップアウト検出
- バッテリ温度 (55°C)
- モータ温度 (65°C)
- LEDディスプレイ:
- 緑: 電源オン状態/放電状態/フル充電完了状態
- 赤: 充電状態/電圧低下状態