画像
ルネサスの耐放射線強化クワッド差動ライン・ドライバは、低電圧RS-422プロトコル・アプリケーションのバランスラインでのデジタルデータ伝送用に設計されています。 CMOS処理により、最も過酷な放射線環境で低消費電力、高速、および信頼性の高い動作が保証されます。
Supply Voltage (V) |
Max Power Dissipation (mW) |
Input Low Voltage Range |
Input High Voltage Range |
Input Rise and Fall Time (ns) |
High Dose Rate (HDR) (krad (Si)) |
Low Dose Rate (LDR) (krad (Si)) |
SMD URL |
DSEE (SEL, SEB, etc.) (MeV*cm2/mg) |
DLA SMD |
Pkg. Class |
Qualification Level |
Models Available |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
型名 | |||||||||||||
Radiation Hardened Quad Differential Line Driver | 5, 05 - May, 05 | 2.75 | 0 to 0.3 VDD Max | VDD to 0.7 VDD | 500 | 300 | 5962-96663 | 5962F9666303V9A, 5962F9666303VEC, 5962F9666303VXC | V | QML Class V (Space) | IBIS | ||
Radiation Hardened Quad Differential Line Driver | 5 | 2.75 | 0 to 0.3 VDD Max | VDD to 0.7 VDD | 500 | 300 | 5962-96663 | 5962F9666301QEC, 5962F9666301QXC, 5962F9666301VEC and more... |
V | QML Class Q (Military), QML Class V (Space) | IBIS | ||
Quad, 5.0V Differential Line Driver, CMOS Enable Class T Datasheet | 5 | 2.75 | 0 to 0.3 VDD Max | VDD to 0.7 VDD | 500 | 100 | 5962-96663 | 100 | 5962R9666301TEC, 5962R9666301TXC | HERMETIC | QML Class T (Space Lower Level) | IBIS | |
Radiation Hardened Quad Differential Line Receiver | 5 | 138 | 0 to 0.3 VDD Max | VDD to 0.7 VDD | 500 | 300 | 5962-95689 | 5962F9568903V9A, 5962F9568903VEC, 5962F9568903VXC | V | QML Class V (Space) | IBIS | ||
Radiation Hardened Quad Differential Line Receiver | 5, 05 - May, 05 | 138 | 0 to 0.3 VDD Max | VDD to 0.7 VDD | 500 | 300, 100 | 5962-95689 | 100 | 5962F9568901QEC, 5962F9568901QXC, 5962F9568901V9A and more... |
V | QML Class Q (Military), QML Class V (Space) and more... |
IBIS | |
Quad Differential Line Receiver | 5 | 138 | 0 to 0.3 VDD Max | VDD to 0.7 VDD | 500 | 100 | 5962-95689 | 100 | 5962R9568901TEC, 5962R9568901TXC | HERMETIC | QML Class T (Space Lower Level), QML Class T (space lower level) | IBIS | |
Radiation Hardened 3.3V Quad Differential Line Drivers | 3 - 3.6 | 0 to 0.3 VDD Max | VDD to 0.7 VDD | 500 | 300 | 50 | 5962-96663 | 100 | 5962F9666304V9A, 5962F9666304VEC, 5962F9666304VXC, 5962F9666304VYC | V | QML Class V (Space) | IBIS | |
Radiation Hardened 3.3V Quad Differential Line Drivers | 3 - 3.6 | 0 to 0.3 VDD Max | VDD to 0.7 VDD | 500 | 300 | 5962-96663 | 100 | 5962F9666302QEC, 5962F9666302QXC, 5962F9666302V9A and more... |
V | QML Class Q (Military), QML Class V (Space) | IBIS | ||
Radiation Hardened 3.3V Quad Differential Line Receiver | 3 - 3.6 | 0 to 0.3 VDD Max | VDD to 0.7 VDD | 500 | 300 | 50 | 5962-95689 | 100 | 5962F9568904V9A, 5962F9568904VEC, 5962F9568904VXC, 5962F9568904VYC | V | QML Class V (Space) | IBIS | |
Radiation Hardened 3.3V Quad Differential Line Receiver | 3 - 3.6 | 0 to 0.3 VDD Max | VDD to 0.7 VDD | 500 | 300 | 5962-95689 | 100 | 5962F9568902QEC, 5962F9568902QXC, 5962F9568902V9A and more... |
V | QML Class Q (Military), QML Class V (Space) | IBIS | ||
Radiation Hardened Quad Differential Line Drivers | 5, 05 - May, 05 | 2.75 | 0 to 0.3 VDD Max | VDD to 0.7 VDD | 500 | 300 | 50 | 5962-95632 | 5962F9563202V9A, 5962F9563202VEC, 5962F9563202VXC | V | QML Class V (Space) | IBIS | |
Radiation Hardened Quad Differential Line Drivers | 5 | 2.75 | 0 to 0.3 VDD Max | VDD to 0.7 VDD | 500 | 300 | 5962-95632 | 5962F9563201QEC, 5962F9563201QXC, 5962F9563201VEC and more... |
HERMETIC, V | QML Class Q (Military), QML Class T (Space Lower Level), QML Class V (Space) | IBIS | ||
Radiation Hardened Quad Differential Line Receivers | 5, 05 - May, 05 | 138 | 0 to 0.8 | VDD to VDD/2 | 500 | 100 | 50 | 5962-95631 | 100 | 5962F9563102V9A, 5962F9563102VEC, 5962F9563102VXC | V | QML Class Q (Military), QML Class V (Space) | IBIS |
Radiation Hardened Quad Differential Line Receivers | 5 | 138 | 0 to 0.8 | VDD to VDD/2 | 500 | 100 | 5962-95631 | 100 | 5962F9563101QEC, 5962F9563101QXC, 5962F9563101VEC and more... |
HERMETIC, V | QML Class Q (Military), QML Class T (Space Lower Level), QML Class V (Space) | IBIS |
|
|
|
---|---|---|
分類 | タイトル | 日時 |
カタログ | PDF 467 KB | |
カタログ | PDF 4.85 MB | |
アプリケーションノート | PDF 301 KB | |
その他資料 | PDF 141 KB | |
アプリケーションノート | PDF 338 KB | |
アプリケーションノート | PDF 224 KB | |
アプリケーションノート | PDF 259 KB | |
7 items
|